/content/sps/cn/zh/search-results.html
    本网站计划于5月17日星期日进行维护,时间为美国东部时间上午1:00至上午11:00(5月17日星期日协调世界时05:00至15:00 PM)。感谢您在此期间的耐心等待。

    Prismshield™ & Prismshield™ Plus Face Shields

    Protect Workers Against a Flash 4x Hotter Than the SunThe temperature of an arc flash can reach 35,000 degrees Fahrenheit – which is up to four times hotter than the sun. This means workers in potential arc flash environments need specialized personal protection equipment (PPE).For over a century, Salisbury has been focusing on engineering solutions to make workplaces that are smarter, safer, more comfortable, productive and efficient.Salisbury's Arc Flash PPE offers a head-to-toe solution including garments, head protection, foot protection, hand protection and accessories to use on the job.

    Prismshield™ & Prismshield™ Plus Face Shields
    Prismshield™ & Prismshield™ Plus Face Shields
    Filter
    Clear All