/content/sps/us/en/search-results.html

    pressure transducers

    Model AS17A Aerospace Pressure Transducer

    Aerospace pressure transducer. 10 psia to 10000 psia. Absolute pressure. 0.15 % BFSL Non-linearity. Lightweight. 17-4 PH wetted material.

    Overview

    Model AS17A high accuracy strain gage absolute pressure transducer combines light weight and small size with rugged 17-4 PH Stainless Steel wetted material construction. The Model AS19G is a true gage unit with our special double diaphragm design which provides hermetic protection for the internal components while allowing the unit to reference atmospheric pressure. All units are able to meet MIL-45208 and traceability requirements.

    Features
    • Non-linearity 0.15 % BFSL
    • Lightweight
    • Amplified outputs available (consult factory)
    • CE approved
    Specifications

    Others

    • Industry
      • Aerospace

    Others

    • Industry
      • Aerospace
    • Industry : Aerospace
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Pressure Accessories Datasheet
    application/pdf 379.5 KB
    8/13/2025
    379.5 KB
    Models AS17A/AS19G Aerospace Pressure Transducer Datasheet
    application/pdf 274.71 KB
    8/13/2025
    274.71 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Pressure Transducer Range Guide
    application/pdf 1.03 MB
    8/21/2025
    1.03 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Model AS17A External Wiring Diagram
    application/pdf 19.89 KB
    8/13/2025
    19.89 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Name
    Description
    File Size
    Date
    Size
    Pressure Accessories Datasheet
    application/pdf 379.5 KB
    8/13/2025
    379.5 KB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    Models AS17A/AS19G Aerospace Pressure Transducer Datasheet
    application/pdf 274.71 KB
    8/13/2025
    274.71 KB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Model AS17A External Wiring Diagram
    application/pdf 19.89 KB
    8/13/2025
    19.89 KB
    Test & Measurement Pressure Transducer Range Guide
    application/pdf 1.03 MB
    8/21/2025
    1.03 MB
    Name
    Description
    File Size
    Date
    Size
    Pressure Accessories Datasheet
    379.5 KB
    8/13/2025
    Models AS17A/AS19G Aerospace Pressure Transducer Datasheet
    274.71 KB
    8/13/2025
    Test & Measurement Pressure Transducer Range Guide
    1.03 MB
    8/21/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025
    Model AS17A External Wiring Diagram
    19.89 KB
    8/13/2025
    Aerospace Test and Measurement Capabilities
    1.94 MB
    8/13/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-9816-06
    AP161CL,1I,2U,5D,6A:MODEL AS17A, 200 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelas17a-pressure-highres-front-ciid-180879
    060-9816-06
    AP161CL,1I,2U,5D,6A:MODEL AS17A, 200 PSI
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelas17a-pressure-highres-front-ciid-180879