중앙 구성 요소
Room terminal without display, with doctor call
Room terminal with integrated operating elements without display and without multifunction push-button.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 76920B1
Room terminal with integrated operating elements without display and without multifunction push-button. Serves as a controller for patient and function room with speech and offers connecting options for active databus components like bed modules and call modules. If presence is set, the system message with the highest priority (e.g. call, malfunction or presence) is indicated acoustically. Speech (incoming) the hands-free mode via integrated speaker and microphone in high audio quality due to digital transmission technology.
Others
- Material
- PC + ABS - FR
- Installation
- sm, fm and cavity wall mounting
- Operating voltage (A)
- 24 V DC
- Dimensions
- W: 145 mm H: 37.5 mm L: 250 mm (incl. sm connection board)
- Color
- white, similar to RAL 9016
Others
- Material
- PC + ABS - FR
- Installation
- sm, fm and cavity wall mounting
- Operating voltage (A)
- 24 V DC
- Dimensions
- W: 145 mm H: 37.5 mm L: 250 mm (incl. sm connection board)
- Color
- white, similar to RAL 9016
- Material : PC + ABS - FR
- Installation : sm, fm and cavity wall mounting
- Operating voltage (A) : 24 V DC
- Dimensions : W: 145 mm H: 37.5 mm L: 250 mm (incl. sm connection board)
- Color : white, similar to RAL 9016
제발 귀하의 계정을 기반으로 구매 가능한 부품 번호를 보려면 로그인하세요 로그인