/content/sps/ca/en/search-results.html
    We are currently working to improve your experience. You may encounter temporary disruptions during this time. We appreciate your patience and understanding.

    thermistors

    111 Series Thermistor

    111 Series thermistors are hermetically sealed in glass with uniform size, fast time response and high sensitivity to electric power. Their micro size suits catheters, hypodermic needles and other low heat capacity assemblies.

    Overview

    111 Series Thermistors are hermetically sealed in glass. They feature relatively uniform size, offer fast time response and are highly sensitive to electric power. They are often suited for use in low heat capacity applications and their micro size allows them to be used in extremely small assemblies such as catheters and hypodermic needles.

    • Dissipation constant in still air: 0,1 mW/°C
    • Time constant in air: 0.5 s
    • Nominal resistance at [25 °F to 77 °F]: 1,000 Ohm, 2,000 Ohm, 8,000 Ohm, 10,000 Ohm, 100,000 Ohm
    • Maximum diameter: 0,36 mm [0.014 in]
    • Termination material: platinum iridium
    • Lead length: 9,6 mm [0.375 in]
    Specifications
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    8/14/2025
    2.61 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    8/14/2025
    2.26 MB
    Name
    Description
    File Size
    Date
    Size
    Solutions for Molecular Diagnostics
    application/pdf 2.61 MB
    8/14/2025
    2.61 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Solutions for Hematology Analyzers
    application/pdf 2.26 MB
    8/14/2025
    2.26 MB
    Temperature Sensors Line Guide
    application/pdf 293.8 KB
    8/13/2025
    293.8 KB
    Name
    Description
    File Size
    Date
    Size
    Temperature Sensors Line Guide
    293.8 KB
    8/13/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Solutions for Molecular Diagnostics
    2.61 MB
    8/14/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Solutions for Hematology Analyzers
    2.26 MB
    8/14/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1102-100
    1102-100INOZS,1AD,2U,6AB,15C:MODEL 1102,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    1102-100
    1102-100INOZS,1AD,2U,6AB,15C:MODEL 1102,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    1102-1K
    1102-1KINOZS,1AD,2U,6AB,15C:MODEL 1102,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1102-rotarytorque-hires-angleside-ciid-180497
    1102-1K
    1102-1KINOZS,1AD,2U,6AB,15C:MODEL 1102,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1102-rotarytorque-hires-angleside-ciid-180497
    1102-20
    MODEL 1102-20 LOW CAPACITY TORQUE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1102-rotarytorque-hires-angleside-ciid-180497
    1102-20
    MODEL 1102-20 LOW CAPACITY TORQUE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1102-rotarytorque-hires-angleside-ciid-180497
    1102-200
    1102-200INOZS,1AD,2U,6AB,15C:MODEL 1102,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1102-rotarytorque-hires-angleside-ciid-180497
    1102-200
    1102-200INOZS,1AD,2U,6AB,15C:MODEL 1102,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1102-rotarytorque-hires-angleside-ciid-180497
    1102-50
    1102-50INOZS,1AD,2U,6AB,15C:MODEL 1102,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    1102-50
    1102-50INOZS,1AD,2U,6AB,15C:MODEL 1102,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    1102-500
    1102-500INOZS,1AD,2U,6AB,15C:MODEL 1102,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1102-rotarytorque-hires-angleside-ciid-180497
    1102-500
    1102-500INOZS,1AD,2U,6AB,15C:MODEL 1102,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-model-1102-rotarytorque-hires-angleside-ciid-180497
    1103-10
    1103-10INOZS,1AD,2U,6AB,15C:MODEL 1103,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    1103-10
    1103-10INOZS,1AD,2U,6AB,15C:MODEL 1103,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    111-102CAJ-H01
    111 Series, small glass bead with axial leads, 1,000 Ohm resistance, ±20.0% tolerance, 2585 BETA = 3068
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    111-102CAJ-H01
    111 Series, small glass bead with axial leads, 1,000 Ohm resistance, ±20.0% tolerance, 2585 BETA = 3068
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    111-103EAJ-H01
    111 Series, small glass bead with axial leads, 10,000 Ohm resistance, ±20.0% tolerance, 2585 BETA = 3518
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    111-103EAJ-H01
    111 Series, small glass bead with axial leads, 10,000 Ohm resistance, ±20.0% tolerance, 2585 BETA = 3518
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    111-104HAK-H01
    111 Series, small glass bead with axial leads, 100,000 Ohm resistance, ±25.0% tolerance, 2585 BETA = 3984
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130
    111-104HAK-H01
    111 Series, small glass bead with axial leads, 100,000 Ohm resistance, ±25.0% tolerance, 2585 BETA = 3984
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-thermistors-111-series-ciid-161130