/content/sps/ca/en/search-results.html

    board mount pressure unamplifed

    26PC Flow-Through Series

    Compensated. Low pressure. mV output. Flow-through gage. SIP. Linearity & hysteresis: 0.35 % typ.

    Overview
    Pressure Range
    • 1 psi to 100 psi

    The 26PC Series miniature pressure sensors provide reliable gage pressure sensing performance in a compact package. The sensor features a proven sensing technology that utilizes a specialized piezoresistive micro-machined sensing element. The low power, non-amplified, compensated Wheatstone bridge circuit design provides inherently stable mV outputs over 1.0 psi through 250 psi sensing ranges.

    Specifications

    Others

    • Industry
      • Healthcare

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    26PC Series Flow-Through Low Pressure Sensors, Comp/Unamp, 0.5 psi to 100 psi Datasheet
    application/pdf 954.17 KB
    8/13/2025
    954.17 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    àirflow, Force and Pressure Sensors Product Range Guide
    application/pdf 4.24 MB
    10/2/2025
    4.24 MB
    Board Mount Pressure Sensors Selection Guide
    application/pdf 1.3 MB
    8/13/2025
    1.3 MB
    CAD Model
    Name
    Description
    File Size
    Date
    Size
    24PC, 26PC Series CAD Models
    application/zip 861.8 KB
    7/16/2021
    861.8 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Ratiometricity for 20PC Output
    application/pdf 23.29 KB
    8/13/2025
    23.29 KB
    Common Mode Auto Referencing (20PC SMT Pressure Sensors)
    application/pdf 191.06 KB
    8/13/2025
    191.06 KB
    Deadspace Volume Figures (20PC SMT Pressure Sensors)
    application/pdf 21.64 KB
    8/12/2025
    21.64 KB
    Pressure Sensor Glossary of Terms
    application/pdf 129.79 KB
    8/13/2025
    129.79 KB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Pressure Tubing Recommendation (20PC SMT Pressure Sensors)
    application/pdf 167.72 KB
    8/13/2025
    167.72 KB
    Material Composition (20PC SMT Pressure Sensors)
    application/pdf 31.81 KB
    8/13/2025
    31.81 KB
    Common Mode Pressure (CMP for 20PC SMT Pressure Sensors)
    application/pdf 23.91 KB
    8/13/2025
    23.91 KB
    Pressure or Airflow Sensors Technical Note
    application/pdf 560.47 KB
    8/13/2025
    560.47 KB
    Wet/Wet Differential Construction Has a Competitive Advantage (20PC SMT Pressure Sensors)
    application/pdf 95.15 KB
    8/13/2025
    95.15 KB
    Energy and Environmental Design Trends
    application/pdf 828.15 KB
    8/13/2025
    828.15 KB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    Measuring Pressure in Chemistry Analyzers
    application/pdf 2.72 MB
    8/12/2025
    2.72 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Sensors and Switches in Chemistry and Immunoassay Analyzers
    application/pdf 1.24 MB
    8/14/2025
    1.24 MB
    Sensors and Switches - Solutions for Medical Applications Application Note
    application/pdf 1.04 MB
    1/16/2026
    1.04 MB
    Solutions for Hemodialysis Machines Application Note
    application/pdf 2.66 MB
    8/20/2025
    2.66 MB
    Sensor Use in Building Energy Conservation
    application/pdf 2.53 MB
    8/12/2025
    2.53 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Product Photo
    Name
    Description
    File Size
    Date
    Size
    24PC, 26PC Series Product Photos
    application/zip 7.11 MB
    7/16/2021
    7.11 MB
    Name
    Description
    File Size
    Date
    Size
    àirflow, Force and Pressure Sensors Product Range Guide
    application/pdf 4.24 MB
    10/2/2025
    4.24 MB
    Ratiometricity for 20PC Output
    application/pdf 23.29 KB
    8/13/2025
    23.29 KB
    Common Mode Auto Referencing (20PC SMT Pressure Sensors)
    application/pdf 191.06 KB
    8/13/2025
    191.06 KB
    26PC Series Flow-Through Low Pressure Sensors, Comp/Unamp, 0.5 psi to 100 psi Datasheet
    application/pdf 954.17 KB
    8/13/2025
    954.17 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Deadspace Volume Figures (20PC SMT Pressure Sensors)
    application/pdf 21.64 KB
    8/12/2025
    21.64 KB
    Sensors and Switches in Chemistry and Immunoassay Analyzers
    application/pdf 1.24 MB
    8/14/2025
    1.24 MB
    Board Mount Pressure Sensors Selection Guide
    application/pdf 1.3 MB
    8/13/2025
    1.3 MB
    Sensors and Switches - Solutions for Medical Applications Application Note
    application/pdf 1.04 MB
    1/16/2026
    1.04 MB
    Solutions for Hemodialysis Machines Application Note
    application/pdf 2.66 MB
    8/20/2025
    2.66 MB
    Pressure Sensor Glossary of Terms
    application/pdf 129.79 KB
    8/13/2025
    129.79 KB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Pressure Tubing Recommendation (20PC SMT Pressure Sensors)
    application/pdf 167.72 KB
    8/13/2025
    167.72 KB
    Material Composition (20PC SMT Pressure Sensors)
    application/pdf 31.81 KB
    8/13/2025
    31.81 KB
    Sensor Use in Building Energy Conservation
    application/pdf 2.53 MB
    8/12/2025
    2.53 MB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    24PC, 26PC Series CAD Models
    application/zip 861.8 KB
    7/16/2021
    861.8 KB
    Common Mode Pressure (CMP for 20PC SMT Pressure Sensors)
    application/pdf 23.91 KB
    8/13/2025
    23.91 KB
    Pressure or Airflow Sensors Technical Note
    application/pdf 560.47 KB
    8/13/2025
    560.47 KB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Wet/Wet Differential Construction Has a Competitive Advantage (20PC SMT Pressure Sensors)
    application/pdf 95.15 KB
    8/13/2025
    95.15 KB
    Measuring Pressure in Chemistry Analyzers
    application/pdf 2.72 MB
    8/12/2025
    2.72 MB
    Energy and Environmental Design Trends
    application/pdf 828.15 KB
    8/13/2025
    828.15 KB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    24PC, 26PC Series Product Photos
    application/zip 7.11 MB
    7/16/2021
    7.11 MB
    Name
    Description
    File Size
    Date
    Size
    26PC Series Flow-Through Low Pressure Sensors, Comp/Unamp, 0.5 psi to 100 psi Datasheet
    954.17 KB
    8/13/2025
    àirflow, Force and Pressure Sensors Product Range Guide
    4.24 MB
    10/2/2025
    Board Mount Pressure Sensors Selection Guide
    1.3 MB
    8/13/2025
    24PC, 26PC Series CAD Models
    861.8 KB
    7/16/2021
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Ratiometricity for 20PC Output
    23.29 KB
    8/13/2025
    Common Mode Auto Referencing (20PC SMT Pressure Sensors)
    191.06 KB
    8/13/2025
    Deadspace Volume Figures (20PC SMT Pressure Sensors)
    21.64 KB
    8/12/2025
    Pressure Sensor Glossary of Terms
    129.79 KB
    8/13/2025
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    Pressure Tubing Recommendation (20PC SMT Pressure Sensors)
    167.72 KB
    8/13/2025
    Material Composition (20PC SMT Pressure Sensors)
    31.81 KB
    8/13/2025
    Common Mode Pressure (CMP for 20PC SMT Pressure Sensors)
    23.91 KB
    8/13/2025
    Pressure or Airflow Sensors Technical Note
    560.47 KB
    8/13/2025
    Wet/Wet Differential Construction Has a Competitive Advantage (20PC SMT Pressure Sensors)
    95.15 KB
    8/13/2025
    Energy and Environmental Design Trends
    828.15 KB
    8/13/2025
    Measuring Pressure in Chemistry Analyzers
    2.72 MB
    8/12/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Sensors and Switches in Chemistry and Immunoassay Analyzers
    1.24 MB
    8/14/2025
    Sensors and Switches - Solutions for Medical Applications Application Note
    1.04 MB
    1/16/2026
    Solutions for Hemodialysis Machines Application Note
    2.66 MB
    8/20/2025
    Sensor Use in Building Energy Conservation
    2.53 MB
    8/12/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025
    24PC, 26PC Series Product Photos
    7.11 MB
    7/16/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    26PC01SMT
    26PC Series, compensatedunamplified, wetwet differential, ±1 psi, SMT, straight port
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    26PC01SMT
    26PC Series, compensatedunamplified, wetwet differential, ±1 psi, SMT, straight port
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    26PC01SMTT
    PRESSURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-master-flow-though-group-2000-ciid-161135
    26PC01SMTT
    PRESSURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-master-flow-though-group-2000-ciid-161135
    26PC01SMTTG
    PX2 HEAVY DUTY PRESSURE TRANSDUCER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-master-flow-though-group-2000-ciid-161135
    26PC01SMTTG
    PX2 HEAVY DUTY PRESSURE TRANSDUCER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-master-flow-though-group-2000-ciid-161135
    26PC05SMT
    26PC Series, compensatedunamplified, wetwet differential, ±5 psi, SMT, straight port
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    26PC05SMT
    26PC Series, compensatedunamplified, wetwet differential, ±5 psi, SMT, straight port
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    26PC05SMTT
    PRESSURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    26PC05SMTT
    PRESSURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    26PC05SMTTG
    PX2 HEAVY DUTY PRESSURE TRANSDUCER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-master-flow-though-group-2000-ciid-161135
    26PC05SMTTG
    PX2 HEAVY DUTY PRESSURE TRANSDUCER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-master-flow-though-group-2000-ciid-161135
    26PC15SMT
    PRESSURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    26PC15SMT
    PRESSURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    26PC15SMTT
    20PC PRESSURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    26PC15SMTT
    20PC PRESSURE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    26PCAFA2G
    26PC Series, compensatedunamplified, gage, ±1 psi 2x2 DIP, straight port
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    26PCAFA2G
    26PC Series, compensatedunamplified, gage, ±1 psi 2x2 DIP, straight port
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-24pc-26pc-low-group-1530-ciid-161168
    26PCAFA6D
    26PC Series, compensatedunamplified, differential, ±1 psi 1x4 SIP, 1x4 SIP 15,2 mm [0.60 in] long, straight port
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-master-flow-though-group-2000-ciid-161135
    26PCAFA6D
    26PC Series, compensatedunamplified, differential, ±1 psi 1x4 SIP, 1x4 SIP 15,2 mm [0.60 in] long, straight port
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-master-flow-though-group-2000-ciid-161135