pressure transducers
Model TJE Mid
Ultra-precision range, wet/wet, differential pressure transducers. 50 psid to 750 psid. ±0.10 % full-scale accuracy
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Model TJE Mid Ultra Precision Range Wet/Wet Differential is a bonded foil strain gage transducers designed to accept fluid in both ports and measure differential pressure ranges from 50 psid to 750 psid. Standard features such as overload stops and 17-4 PH stainless steel wetted material construction provide unit durability in rugged industrial environments. Each is bi-directional and achieves accuracies of 0.1 % full scale. A variety of standard options are available with the Model TJE Ultra including the traditional removable pressure adapters for cleaning purposes, extended temperature ranges, alternative pressure ports, internal amplifiers options, and electrical terminations.
Features
- 0.1% accuracy
- 50 psid to 750 psid
- mV/V (standard), 4 mA to 20 mA, 0 Vdc to 5 Vdc, or 0 Vdc to 10 Vdc output
- Intrinsically safe available (2N option only)
- CE approved