pressure transducers
Model DPS
Digital output pressure transducers ● 10 psi to 10K psi or 1 bar to 700 bar or 70 kPa to 70000 kPa ● Fully temperature compensated and calibrated ● Total Error Band: ±2 %FS
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Model DPS pressure sensors are rugged, stainless steel, all-welded devices designed to work with a variety of media, and are built to provide consistent performance in harsh environments. CANopen® protocol communication allows connections to longer cable distances, simplifies the tracking of each networked pressure sensor by using serial numbers, and configurable update rates between 10 Hz to 250 Hz.
Features
- Pressure range: 10 psi to 10K psi or 1 bar to 700 bar or 70 kPa to 70000 kPa
- All-welded, 300 series stainless steel and Hastelloy® design
- Fully temperature compensated and calibrated
- Accuracy: Ͱ4: 30 psi, ±0.25 %FS or >30 psi, ±0.1 %FS or ±0.25 %FS
- Total Error Band: ±2 %FS
- Connector options: 5-pin M12 and 6-pin Bendix
- Mechanical shock: 100 G/11 ms
- IP65 rated
- CANbus with CANopen® protocol
- CiA (CAN in Automation) certified