basic switches
SX Series
Up to 7 A ac & dc (UL, CSA, CE, ENEC). Variety of actuators, terminations & contacts. 4,8 mm centers side mount. MIL-PRF-8805 listings
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Offering enhanced repeatability, the MICRO SWITCH SX Series’ lower operating force provides for application versatility. Like the MICRO SWITCH SM Series, the SX Series (which is a smaller package) offers gold contacts for low energy switching and bifurcated gold contacts for maximum reliability. Bifurcated contacts provide parallel redundancy within the SX switch.