Systevo Legacy
790D15B Basic Systevo DECT Central Unit
Central unit, optimised for small to medium-sized facilities, as basic housing for the telecommunication system according to the DECT/GAP standard for upgrading a telephone system with analogue extension participants and/or VoIP participants.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 790D15B
Product not available anymore.
Central unit, optimised for small to medium-sized facilities, as basic housing for the telecommunication system according to the DECT/GAP standard for upgrading a telephone system with analogue extension participants and/or VoIP participants. Already fitted with a CPU card (without link communication interface) and 1 plug-in card for the administration of up to 8 DECT base stations. The modular system upgrade of the central unit in accordance with the customer requirements with 2 additional plug-in cards for the administration of the DECT base stations and extension users (a/b and VoIP/SIP). Up to 150 DECT telephones can be administered from the Basic Systevo DECT central unit.
Features
- 1 small center housing with Backplane
- 1 Power supply unit for the supply of the plug-in cards
- Max. installation of 1 CPU-card and 3 further plug-in cards
- TBR6(DECT RF),TBR22(GAP), EMC ETS300329,CE
Scope of delivery
Basic Systevo DECT central unit.
System documentation.
System software for set-up and configuration.
Accessories
790D001 - Connection cable 5 m PC.
Operating Characteristics
- Air Humidity
- < 20 %
- Ambient Temperature
- 0 to 40°C
Dimensions & Weight
- Weight (kg)
- Without Power Supply Units 1.16
- Dimensions
- W: 194 mm H: 177 mm D: 330 mm
Technical Specifications
- Technical Data
- Already Fitted with a CPU Card (without Link Communication Interface) and 1 Plug-in Card for the Administration of up to 8 DECT Base Stations
- Central Unit Optimised for Small to Medium-Sized Facilities as Basic Housing for the Telecommunication System According to the DECT/GAP
- Standard for Upgrading a Telephone System with Analogue Extension Participants and/or VoIP Participants
- The Modular System Upgrade of the Central Unit in Accordance with the Customer Requirements with 2 Additional Plug-in Cards for the Administration of the DECT Base Stations and Extension Users (a/b and VoIP/SIP)
- Up to 150 DECT Telephones can be Administered from the Basic Systevo DECT Central Unit
- Mounting
- Station Housing
Features
- Includes
- Basic Systevo DECT Central Unit System Documentation System Software for Set-up and Configuration
- Features & Benefits
- 1 Power Supply Unit for the Supply of the Plug-in Cards
- 1 Small Center Housing with Backplane
- CE
- EMC ETS300329
- Max. Installation of 1 CPU-Card and 3 Further Plug-in Cards
- TBR22 (GAP)
- TBR6 (DECT RF)
Overview
- Brand
- Honeywell
Applications & Compatibility
- Application
- Telecommunication System
Others
- Industry
- Healthcare
Operating Characteristics
- Air Humidity
- < 20 %
- Ambient Temperature
- 0 to 40°C
Dimensions & Weight
- Weight (kg)
- Without Power Supply Units 1.16
- Dimensions
- W: 194 mm H: 177 mm D: 330 mm
Technical Specifications
- Technical Data
- Already Fitted with a CPU Card (without Link Communication Interface) and 1 Plug-in Card for the Administration of up to 8 DECT Base Stations
- Central Unit Optimised for Small to Medium-Sized Facilities as Basic Housing for the Telecommunication System According to the DECT/GAP
- Standard for Upgrading a Telephone System with Analogue Extension Participants and/or VoIP Participants
- The Modular System Upgrade of the Central Unit in Accordance with the Customer Requirements with 2 Additional Plug-in Cards for the Administration of the DECT Base Stations and Extension Users (a/b and VoIP/SIP)
- Up to 150 DECT Telephones can be Administered from the Basic Systevo DECT Central Unit
- Mounting
- Station Housing
Features
- Includes
- Basic Systevo DECT Central Unit System Documentation System Software for Set-up and Configuration
- Features & Benefits
- 1 Power Supply Unit for the Supply of the Plug-in Cards
- 1 Small Center Housing with Backplane
- CE
- EMC ETS300329
- Max. Installation of 1 CPU-Card and 3 Further Plug-in Cards
- TBR22 (GAP)
- TBR6 (DECT RF)
Overview
- Brand
- Honeywell
Applications & Compatibility
- Application
- Telecommunication System
Others
- Industry
- Healthcare
- Air Humidity : < 20 %
- Weight (kg) : Without Power Supply Units 1.16
- Technical Data : Already Fitted with a CPU Card (without Link Communication Interface) and 1 Plug-in Card for the Administration of up to 8 DECT Base Stations|Central Unit Optimised for Small to Medium-Sized Facilities as Basic Housing for the Telecommunication System According to the DECT/GAP|Standard for Upgrading a Telephone System with Analogue Extension Participants and/or VoIP Participants|The Modular System Upgrade of the Central Unit in Accordance with the Customer Requirements with 2 Additional Plug-in Cards for the Administration of the DECT Base Stations and Extension Users (a/b and VoIP/SIP)|Up to 150 DECT Telephones can be Administered from the Basic Systevo DECT Central Unit
- Mounting : Station Housing
- Industry : Healthcare
- Includes : Basic Systevo DECT Central Unit System Documentation System Software for Set-up and Configuration
- Features & Benefits : 1 Power Supply Unit for the Supply of the Plug-in Cards|1 Small Center Housing with Backplane|CE|EMC ETS300329|Max. Installation of 1 CPU-Card and 3 Further Plug-in Cards|TBR22 (GAP)|TBR6 (DECT RF)
- Dimensions : W: 194 mm H: 177 mm D: 330 mm
- Brand : Honeywell
- Application : Telecommunication System
- Ambient Temperature : 0 to 40°C
Data Sheet
Por favor faça login para ver os números de peças disponíveis para compra com base na sua conta Entrar
Filters
Por favor faça login para ver os números de peças disponíveis para compra com base na sua conta Entrar