/content/sps/br/pt/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell!          Click here to get started.

    Sistemas de chamada autônomos

    Sounder, white

    The acoustic alarm signaling device offers a selection of 32 signal tones including the DIN tone and other country-specific tones.

    Overview
    Part Number: CWSO-WW-S1The acoustic alarm signaling device is EN 54-3 compliant, in white housing, and offers a selection of 32 signal tones including the DIN tone and other country-specific tones. All tones comply with EN 54-3. Configuration takes place via a 6-pin DIP switch. Up to two different signal tones may be activated. Signaling device with flat base, suitable for wall and ceiling mounting.To help define your conventional Visual Alarm Devices (VADs) requirements in line with the EN 54-23 standard, we have developed an easy to use online guide. Simply enter the room dimensions and ambient light conditions and the guide will help your device selection: https://www.kac.co.uk/device_estimator.
    Features
    • EN 54-3 compliant
    • Suitable for 12 V and 24 V DC service voltage
    • Synchronous sound trigger
    • Volume adjustable to 2 levels at the device
    Accessories
    • CWW - Base deep IP 65, white
    • PS188 - Base deep, O-Ring
    • PS189 - Base deep, seal undefined
    Additional Information
    No appropriate for use outdoors or in humid environments. For this, please use the optional deep base and accessories (Art. No. CWW, PS188, PS189). Use of the deep IP base reduces the dB output by an average of 4 dB.When using the EOL-O 808624 termination element for standard-compliant monitoring of the alarm devices, the optional deep base CWR or CWW offers a larger connection space.
    Specifications

    Others

    • Current consumption @ 12 V DC
      • approx. 14,9 mA (@ DIN tone)
    • Color
      • white, similar to RAL 9003
    • Current consumption @ 24 V DC
      • approx. 33.4 mA (@ DIN tone)
    • Dimensions
      • Ø: 100 mm H: 102 mm (incl. IP base)
      • Ø: 100 mm H: 77 mm
    • Air humidity
      • < 96 % (non-condensing)
    • Declaration of Performance
      • 0832-CPR-F0254
    • Ambient Temperature
      • -25 °C ... 70 °C
    • Operating voltage (A)
      • 9 ... 29 V DC
    • Material
      • PC/ABS, UL94-V0
    • Weight (g)
      • approx. 190 g gram
    • Type Of Protection
      • IP 21C, IP 65 with CWW and accessories
    • Sound level @ 12 V DC
      • 96,2 dB(A) (@ DIN tone) dB(A)

    Others

    • Current consumption @ 12 V DC
      • approx. 14,9 mA (@ DIN tone)
    • Color
      • white, similar to RAL 9003
    • Current consumption @ 24 V DC
      • approx. 33.4 mA (@ DIN tone)
    • Dimensions
      • Ø: 100 mm H: 102 mm (incl. IP base)
      • Ø: 100 mm H: 77 mm
    • Air humidity
      • < 96 % (non-condensing)
    • Declaration of Performance
      • 0832-CPR-F0254
    • Ambient Temperature
      • -25 °C ... 70 °C
    • Operating voltage (A)
      • 9 ... 29 V DC
    • Material
      • PC/ABS, UL94-V0
    • Weight (g)
      • approx. 190 g gram
    • Type Of Protection
      • IP 21C, IP 65 with CWW and accessories
    • Sound level @ 12 V DC
      • 96,2 dB(A) (@ DIN tone) dB(A)
    • Current consumption @ 12 V DC : approx. 14,9 mA (@ DIN tone)
    • Color : white, similar to RAL 9003
    • Current consumption @ 24 V DC : approx. 33.4 mA (@ DIN tone)
    • Dimensions : Ø: 100 mm H: 102 mm (incl. IP base)|Ø: 100 mm H: 77 mm
    • Air humidity : < 96 % (non-condensing)
    • Declaration of Performance : 0832-CPR-F0254
    • Ambient Temperature : -25 °C ... 70 °C
    • Operating voltage (A) : 9 ... 29 V DC
    • Material : PC/ABS, UL94-V0
    • Weight (g) : approx. 190 g gram
    • Type Of Protection : IP 21C, IP 65 with CWW and accessories
    • Sound level @ 12 V DC : 96,2 dB(A) (@ DIN tone) dB(A)
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list