Células de Carga
Model MBH
Miniature beam load cell. Ranges of 150 g to 10 lb. ±0.15 %FS accuracy. Aluminum
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Models MBH Miniature Beam Load Cells are engineered to measure very low bending forces and still achieve an impressive 0.1% full scale non-linearity and hysteresis. Built-in overload stops are incorporated to provide additional reliability. Miniature dimensions allow easy unit integration into existing systems. Model MBH uses foil gages and is available for load ranges from 150 grams to 10 pounds.
Features
- 150 g to 10 lb range
- Miniature size
- 0.1 % linearity
- Small diameter
- Integral cable
- Calibrated in compression only