/content/sps/us/en/search-results.html

    load cells

    MODEL LFH-7I Subminiature Load Cell

    Top Hat Subminiature Load Cell

    Overview

    Features

    • 250 lb to 10,000 lb range
    • Stainless steel
    • Column construction
    • mV/V output
    • 1% accuracy
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-0280-08-16
    BL351DL,1A,2U,6EB,15C:MODEL LFH-7I, 2,
    060-0280-08-16
    BL351DL,1A,2U,6EB,15C:MODEL LFH-7I, 2,
    060-0280-21
    BL351MT,1A,2U,6E,15C:MODEL LFH-7I, 50,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-53-load-400x400-front-ciid-161496
    060-0280-21
    BL351MT,1A,2U,6E,15C:MODEL LFH-7I, 50,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-53-load-400x400-front-ciid-161496
    060-0280-24
    BL351MQ,1A,2U,6E,15C:MODEL LFH-7I, 5,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-tje-1500psi-pressure-400x400-front-ciid-161722
    060-0280-24
    BL351MQ,1A,2U,6E,15C:MODEL LFH-7I, 5,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-tje-1500psi-pressure-400x400-front-ciid-161722
    060-CS39252056646
    BL351DR,1A,2U,6V,15C:MODEL LFH-7I, 5,
    060-CS39252056646
    BL351DR,1A,2U,6V,15C:MODEL LFH-7I, 5,
    060-CS73681172362
    BL351DT,1A,2U,6E,15C,44A:MODEL LFH-7I,
    060-CS73681172362
    BL351DT,1A,2U,6E,15C,44A:MODEL LFH-7I,
    060-J143-02
    BL351DN,1A,2U,6E,15C,53S:MODEL LFH-7I,
    060-J143-02
    BL351DN,1A,2U,6E,15C,53S:MODEL LFH-7I,
    060-J300-01
    BL351DV,1A,2U,6E,15C,53S:MODEL LFH-7I,
    060-J300-01
    BL351DV,1A,2U,6E,15C,53S:MODEL LFH-7I,
    060-M819-02-01
    BL351DR,1K,2U,6E,15C,44A:MODEL LFH-7I,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-127-load-400x400-top-angle-ciid-161301
    060-M819-02-01
    BL351DR,1K,2U,6E,15C,44A:MODEL LFH-7I,
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-127-load-400x400-top-angle-ciid-161301
    060-N160-02
    BL351CV,1A,2U,6E,15C,44A:MODEL LFH-7I,
    060-N160-02
    BL351CV,1A,2U,6E,15C,44A:MODEL LFH-7I,
    060-T1119-01-01
    BL351DV,1A,2U,6E,9A,15C,44A:MODEL
    060-T1119-01-01
    BL351DV,1A,2U,6E,9A,15C,44A:MODEL