/content/sps/us/en/search-results.html

    amplifiers

    Model UBP-10 Universal In-Line Transducer Amplifier

    Universal bipolar strain gauge. 24 to 32 single voltage supply to inline wiring. Programmable gain settings. Wide adjustment range on the zero.

    Overview

    The Model UBP-10 bi-polar in-line amplifier supplies a highly-regulated, bridge excitation voltage for the transducer and converts the millivolt signal of the transducer to a ±10 Vdc signal. (-)OUTPUT is biased approximately 1/3 of the supply voltage. The output will swing 0 Vdc to 10 Vdc around the (-)OUTPUT reference voltage. The universal, in-line amplifier features three selectable excitation voltages, programmable gain settings, wide adjustment range on the zero and a buffered solid-state shunt cal relay for quick calibration.

    Features
    • For replacement only, not to be used in new design
    • Strain gage sensor amplifier
    • ±5 Vdc output
    • ±15 Vdc supply voltage
    • NEMA 4 housing
    • Selectable excitation voltages: 3 V, 5 V, or 10 V @ 70 mA
    • Increases signal-to-noise ratio in noisy environments
    • Effects of voltage drops in excitation sources are eliminated
    • Signals may be sent to the data systems from low impedence sources
    Specifications
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Model UBP Universal Bi-Polar In-Line Amplifier Datasheet
    application/pdf 243.43 KB
    8/11/2025
    243.43 KB
    Test & Measurement Instrumentation Accessories Datasheet
    application/pdf 654.3 KB
    8/14/2025
    654.3 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Model UBP-10 In-Line Transducer Product Manual
    application/pdf 411.7 KB
    8/13/2025
    411.7 KB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model UBP-10 Top View
    image/png 81.54 KB
    7/17/2021
    81.54 KB
    Model UBP-10 Bottom View
    image/png 87.39 KB
    7/17/2021
    87.39 KB
    Model UBP-10 Front View
    image/png 60.19 KB
    7/17/2021
    60.19 KB
    Model UBP_highres_photo
    image/jpeg 102.29 KB
    7/17/2021
    102.29 KB
    Name
    Description
    File Size
    Date
    Size
    Model UBP Universal Bi-Polar In-Line Amplifier Datasheet
    application/pdf 243.43 KB
    8/11/2025
    243.43 KB
    Model UBP-10 Top View
    image/png 81.54 KB
    7/17/2021
    81.54 KB
    Model UBP-10 Bottom View
    image/png 87.39 KB
    7/17/2021
    87.39 KB
    Test & Measurement Instrumentation Accessories Datasheet
    application/pdf 654.3 KB
    8/14/2025
    654.3 KB
    Model UBP-10 Front View
    image/png 60.19 KB
    7/17/2021
    60.19 KB
    Model UBP_highres_photo
    image/jpeg 102.29 KB
    7/17/2021
    102.29 KB
    Model UBP-10 In-Line Transducer Product Manual
    application/pdf 411.7 KB
    8/13/2025
    411.7 KB
    Name
    Description
    File Size
    Date
    Size
    Model UBP Universal Bi-Polar In-Line Amplifier Datasheet
    243.43 KB
    8/11/2025
    Test & Measurement Instrumentation Accessories Datasheet
    654.3 KB
    8/14/2025
    Model UBP-10 In-Line Transducer Product Manual
    411.7 KB
    8/13/2025
    Model UBP-10 Top View
    81.54 KB
    7/17/2021
    Model UBP-10 Bottom View
    87.39 KB
    7/17/2021
    Model UBP-10 Front View
    60.19 KB
    7/17/2021
    Model UBP_highres_photo
    102.29 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-3168-01
    AE411:MODEL CA1
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelubp-instrumentation-highres-ciid-161187
    060-3168-01
    AE411:MODEL CA1
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelubp-instrumentation-highres-ciid-161187
    060-3656-02
    BE112 VAB INLINE AMP 2 MVV +- 5V OUT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelubp-instrumentation-highres-ciid-161187
    060-3656-02
    BE112 VAB INLINE AMP 2 MVV +- 5V OUT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelubp-instrumentation-highres-ciid-161187
    060-3656-03
    BE112 VAB INLINE AMP 3 MVV, +- 5V OUT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelubp-instrumentation-highres-ciid-161187
    060-3656-03
    BE112 VAB INLINE AMP 3 MVV, +- 5V OUT
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelubp-instrumentation-highres-ciid-161187
    060-6827-01
    Model UBP-10 Universal Bipolar Inline Amplifier with 0 Vdc to 10 Vdc Output and 24 Vdc to 32 Vdc Single Voltage Supply Input
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelubp-instrumentation-highres-ciid-161187
    060-6827-01
    Model UBP-10 Universal Bipolar Inline Amplifier with 0 Vdc to 10 Vdc Output and 24 Vdc to 32 Vdc Single Voltage Supply Input
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelubp-instrumentation-highres-ciid-161187
    060-6827-06
    Model UBP-10 Universal Bipolar Inline Amplifier with 0 Vdc to 10 Vdc Output and 24 Vdc to 32 Vdc Single Voltage Supply Input
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelubp-instrumentation-highres-ciid-161187
    060-6827-06
    Model UBP-10 Universal Bipolar Inline Amplifier with 0 Vdc to 10 Vdc Output and 24 Vdc to 32 Vdc Single Voltage Supply Input
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-modelubp-instrumentation-highres-ciid-161187