/content/sps/us/en/search-results.html

    proximity sensors

    100 FW Series

    One-piece 5/8 in ECKO proximity sensor. Shielded, unshielded sensing face. Normally open, current sinking.

    Overview

    Environment-proof self-contained proximity sensor enclosed in a rugged stainless steel housing, designed to meet the requirements of aerospace, ordnance, marine, mass transit and high performance industrial equipment. Operation by the Eddy Current Killed Oscillator (ECKO) principle, which is used to detect metal objects passing in front of the sensing face. Once a target metal is detected, a trigger signal is produced which is then passed through the output conditioning circuitry to give a high or low output, depending on the sensor application.

    Specifications

    Others

    • Industry
      • Aerospace
      • Logistics & Warehouses

    Others

    • Industry
      • Aerospace
      • Logistics & Warehouses
    • Industry : Aerospace|Logistics & Warehouses
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches Product Range Guide for Aerospace and Defense
    application/pdf 19.52 MB
    11/6/2025
    19.52 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Engineering The Future Of Flight Today - Brochure
    application/pdf 7.07 MB
    10/23/2025
    7.07 MB
    Name
    Description
    File Size
    Date
    Size
    Engineering The Future Of Flight Today - Brochure
    application/pdf 7.07 MB
    10/23/2025
    7.07 MB
    Sensors and Switches Product Range Guide for Aerospace and Defense
    application/pdf 19.52 MB
    11/6/2025
    19.52 MB
    Position Sensors Product Range Guide
    application/pdf 4.85 MB
    8/21/2025
    4.85 MB
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches Product Range Guide for Aerospace and Defense
    19.52 MB
    11/6/2025
    Position Sensors Product Range Guide
    4.85 MB
    8/21/2025
    Engineering The Future Of Flight Today - Brochure
    7.07 MB
    10/23/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    103FW12-R1
    PROXIMITY SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-100fw-758-ciid-161284
    103FW12-R1
    PROXIMITY SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-100fw-758-ciid-161284
    103FW12-R1=PEI1
    103FW12-R1 PROXIMITY SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-100fw-758-ciid-161284
    103FW12-R1=PEI1
    103FW12-R1 PROXIMITY SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-100fw-758-ciid-161284
    103FW12-R3=BA
    103FW12-R3 PROXIMITY SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-100fw-758-ciid-161284
    103FW12-R3=BA
    103FW12-R3 PROXIMITY SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-100fw-758-ciid-161284
    103FW41-R
    PROXIMITY SENSOR (PGV5159)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-100fw-758-ciid-161284
    103FW41-R
    PROXIMITY SENSOR (PGV5159)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-100fw-758-ciid-161284
    103FW41-R1
    PROXIMITY SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-100fw-758-ciid-161284
    103FW41-R1
    PROXIMITY SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-100fw-758-ciid-161284
    103FW5-4
    PROXIMITY SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-100fw-758-ciid-161284
    103FW5-4
    PROXIMITY SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-100fw-758-ciid-161284
    112FW12-4
    100FW series, Shielded 3-wire DC Sinking (NPN), N.O. proximity sensor, 0.625 in cylindrical housing, 20 ga, MIL-W-168784 wire. Nominal sensing distance of 2,41 mm ± 0,51 mm [.09 in ± .02 in ]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-100fw-758-ciid-161284
    112FW12-4
    100FW series, Shielded 3-wire DC Sinking (NPN), N.O. proximity sensor, 0.625 in cylindrical housing, 20 ga, MIL-W-168784 wire. Nominal sensing distance of 2,41 mm ± 0,51 mm [.09 in ± .02 in ]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-100fw-758-ciid-161284
    112FW12-R1
    100FW series, Shielded 3-wire DC Sinking (NPN), N.O. proximity sensor, 0.625 in cylindrical housing, Connector version mates with MS3116-10-6S. Nominal sensing distance of 2,41 mm ± 0,51 mm [.09 in ± .02 in ]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-100fw-758-ciid-161284
    112FW12-R1
    100FW series, Shielded 3-wire DC Sinking (NPN), N.O. proximity sensor, 0.625 in cylindrical housing, Connector version mates with MS3116-10-6S. Nominal sensing distance of 2,41 mm ± 0,51 mm [.09 in ± .02 in ]
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-100fw-758-ciid-161284
    112FW127-R1
    SPEED AND POSITION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-100fw-758-ciid-161284
    112FW127-R1
    SPEED AND POSITION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-100fw-758-ciid-161284
    112FW127-R1S
    SPEED AND POSITION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-100fw-758-ciid-161284
    112FW127-R1S
    SPEED AND POSITION
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-100fw-758-ciid-161284