/content/sps/us/en/search-results.html

    WELCOME UPS DIGITAL CONNECTIONS PARTICIPANTS

    Honeywell and UPS have teamed up to help you reliably print and scan UPS shipping labels.


    Honeywell is proud to offer UPS Digital Connections program participants the fastest, most durable printers and barcode scanners available for shipping and receiving applications.

    Honeywell offers cordless and corded scanners that will deliver years of reliable and accurate service in the most rugged working environment. Real world shipping labels include a mixture of 1D, PDF417, and 2D bar codes. UPS customers can read 1D, PDF417, and 2D codes quickly and accurately, and transmit that data to UPS On-Line World Ship® application software as if it were typed in on the keyboard. Thus, typing errors are eliminated and shipping throughput is increased. These products work well in any lighting condition, from darkness to full sunlight, and are easy to install and use.

    Honeywell’s best in class RFID capable printers can easily handle the toughest duty cycles, while delivering the highest quality print and RFID encoding on varying label formats at class leading speed.

    How To Order

    To place your order please e-mail UPSDigitalConnections@Honeywell.com. Include your contact information and the products or application you are interested in and we will send you the appropriate order form or call you to better understand your requirements. Once your order has been placed we will e-mail you with your ship date.

    Barcode Scanners

    Xenon Ultra 1962 General Duty Scanner

    The Xenon Ultra family of handheld scanners is a premium evolution of the widely known legacy Xenon and Xenon XP general purpose scanners, taking our industry-leading scan performance and reliability one step further. The 1962 is the Bluetooth version.

    Xenon Ultra 1960 General Duty Scanner

    The Xenon Ultra family of handheld scanners is a premium evolution of the widely known legacy Xenon and Xenon XP general purpose scanners, taking our industry-leading scan performance and reliability one step further. The 1960 is the corded version.

    Granit™ Ultra 2100i Scanner

    FEATURES

    • Ultra Scan Performance
      For a scanner to optimize productivity, it should read and transmit common barcodes nearly as fast as the user can pull the trigger, and Granit Ultra is engineered to do just that. Granit Ultra with AI drives 45% faster scanning* for improved productivity.
    • Ultra Durability
      In modern warehouse, distribution center, and manufacturing environments, any scanner must be durable enough to survive harsh operating conditions. Under exactly that kind of rough treatment, Honeywell Granit Ultra is ready to deliver.
    • Ultra Ease of Use
      Ready to operate right out of the box for many applications, Granit offers easy custom configuration in the time it takes to scan a barcode. For further workflow improvement, Granit can also read multiple codes in the field of view, organizing and outputting the data in a predefined order using Honeywell’s Data Format Editor. 

    Granit™ Ultra 2105i Scanner

    FEATURES

    • Ultra Scan Performance
      For a scanner to optimize productivity, it should read and transmit common barcodes nearly as fast as the user can pull the trigger, and Granit Ultra is engineered to do just that. Granit Ultra with AI drives 45% faster scanning* for improved productivity.
    • Ultra Durability
      In modern warehouse, distribution center, and manufacturing environments, any scanner must be durable enough to survive harsh operating conditions. Under exactly that kind of rough treatment, Granit is ready to deliver.
    • Ultra Ease of Use
      Ready to operate right out of the box for many applications, Granit offers easy custom configuration in the time it takes to scan a barcode. For further workflow improvement, Granit can also read multiple codes in the field of view, organizing and outputting the data in a predefined order using Honeywell’s Data Format Editor. 
      The all new charge and communication base is loaded with features to simplify common tasks. Easy drop-in charging makes scanner placement in the cradle fast and efficient for flat work surfaces; engaging the latching mechanisms helps ensure secure retention for vertical or vehicle mounting. 

    Printers

    PM45 Series Industrial Printer

    The Honeywell PM45 series industrial printer is designed for high quality label printing in harsh industrial environments. The WWAN connective printer enables 24/7 data communication and real-time visibility of critical data from a wide range of locations.

    • The common software platform managed by Honeywell Cyber Security provides security updates throughout the entire lifecycle. 
    • The PM45 printer offers a scalable and upgradable solution to minimize the business constraints that may be faced in the future.
    • The PM45 printer is the first industrial printer with WWAN connectivity designed for M2M and IoT applications.
    • Operational Intelligence MDM tool provides predictive analytics and data on printer health, while SOTI and PrintSet MC are also supported.
    • Smart printing capability allows users to configure and print without the need for a host computer.

    PC45 Direct Thermal and Thermal Desktop Printer

    The PC45D direct thermal desktop printer brings powerful performance, reliable connectivity, and easy integration in a compact design to tackle rapidly changing everyday work environments. The PC45T is the thermal transfer version.

    Mobile Computers

    Let's Get Started!

    Fill out the form below and a Honeywell sales representative will contact you to discuss your needs.