중앙 구성 요소
PABX-interface card VoIP/SIP
Plug-in card for the central unit for administering up to 32 simultaneous voice channels for DECT end devices via VoIP/SIP interface of the telecom system.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 790D177
Plug-in card for the central unit for administering up to 32 simultaneous voice channels for DECT end devices via VoIP/SIP interface of the telecom system. The connection of the PABX-interface card VoIP/SIP and the CPU card of the central unit with the telecom system takes place via each of one ETH-LAN interface. The plug-in card card is integrated into the Systevo DECT central unit and processes the communication and control of the voice and data signals between the connected telecom system and the wireless DECT telephones. Different performance features, such as "query" or "CLIP" take place via the basic scope of function defined in the SIP protocol. Compatibility with telecom systems upon request.
Features
Inputs / outputs and features:
- VoIP/SIP interfaces for 32 voice communication channels
- Audio codec support (SIP)
- G.711 A-law /μ-law
- G.726 (32kbps - 4 bit ADPCM)
- ETH-LAN interface
- status LEDs
Accessories
583486 - Patch Cable, 1 m .
데이터시트
제발 귀하의 계정을 기반으로 구매 가능한 부품 번호를 보려면 로그인하세요 로그인