/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    개인 추락 제한기

    Miller® TurboLite™ Flash Personal Fall Limiter Twin

    The Miller® TurboLite™ Flash Personal Fall Limiter is designed for use in Arc Flash and Hot Works applications.

    제품설명
    THE MILLER TURBOLITE FLASH SERIES

    Designed specifically for those who work at height and are exposed to arc flash hazards: welding: or who are working near high heat areas: the Miller TurboLite Flash Personal Fall Limiter offers versatility: reliability: and maximum safety.

    Engineered to deliver the assurance you expect from Miller: our new TurboLite Flash Personal Fall Limiters are available in a wide range of lengths and configurations – including single or twin versions: tie- back options: and even products specifically designed for users working in bucket trucks.

    Product Specs

    Features
    • An all-in-one solution for Arc flash and hot work applications:
    • High impact housing with integral shock absorber
    • Comes in various lengths: configurations: and connector options
    • Rated for up to a 420lb. (189 kg) weight capacity for all connections down to foot level.
    • Meets the most stringent safety standards: including ANSI Z359.14 and ASTM F887.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list