スタンドアロン通話システム
Pneumatic breath call unit (NCC) DIN-plug
Pneumatic breath call unit with 7-pin plug, suitable for immobile patients.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 70007B
Pneumatic breath call unit with 7-pin plug, suitable for immobile patients. The unit is connected to the nurse call system via a 7-pin plug. The call is actuated pneumatically by forcefully breathing into the unit.
Scope of delivery
Pneumatic breath call unit, spare tube.
Accessories
70005BZ - Spare tubes for pneumatic call unit.
Applications & Compatibility
- Application
- Suitable for Immobile Patients
Material Specifications
- Version
- For Normally Closed Circuit Systems
Electrical Specifications
- Power Supply
- 24 VDC
機能
- Packing unit
- Pneumatic Breath Call Unit and Spare Tube
- Functions
- The Call is Actuated Pneumatically by Forcefully Breathing into the Unit
概要
- Brand
- Honeywell
その他
- Industry
- Healthcare
Applications & Compatibility
- Application
- Suitable for Immobile Patients
Material Specifications
- Version
- For Normally Closed Circuit Systems
Electrical Specifications
- Power Supply
- 24 VDC
機能
- Packing unit
- Pneumatic Breath Call Unit and Spare Tube
- Functions
- The Call is Actuated Pneumatically by Forcefully Breathing into the Unit
概要
- Brand
- Honeywell
その他
- Industry
- Healthcare
- Application : Suitable for Immobile Patients
- Version : For Normally Closed Circuit Systems
- Power Supply : 24 VDC
- Packing unit : Pneumatic Breath Call Unit and Spare Tube
- Industry : Healthcare
- Functions : The Call is Actuated Pneumatically by Forcefully Breathing into the Unit
- Brand : Honeywell
データシート
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン