単一ガス
ToxiRAE II Gas Monitor
Cost-efficient, full-featured single-gas monitor
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
概要
- Brand
- RAE
- RAE Systems by Honeywell
- Warranty
- 2 Years
機能
- Sub-Category
- Single-Gas
- Single-Gas
- Alarm Included
- Yes
- Alarm Type
- Audible (95 dB)
- Sensory: Built-in Vibration Alarm
- Visual: Bright Red/Green LED Bar
- Alarm Settings
- High: Displays “High” 3 Beeps and Flashes per Second
- Low: Displays “Low” 2 Beeps and Flashes per Second
- STEL: Displays “STEL” 1 Beep and Flash per Second
- TWA: Displays “TWA” 1 Beep and Flash per Second
- Display Type
- LCD
- Display Readout
- Instantaneous Display of Toxic Gas Concentration in ppm (or Oxygen in %)
- Peak Hold
- STEL, TWA, and peak values
- Display Included
- Yes
- Features & Benefits
- Carbon-Loaded ABS Housing and Stainless-Steel Corrosion-Resistant Alligator Clip
- Displays STEL, TWA, Peak Values, and Alarm Minutes Used
- Field-Replaceable Filter and Battery
- Field-Replaceable Sensor in Europe and Asia Only
- Hands-Free Use: Clips Onto a Hardhat, Shirt Pocket, Shoulder Strap, or Belt
- Multiple Sensors Available e.g H2S, CO, O2, NH3, CI2, CIO2, HCN, NO, NO2, PH3, SO2 etc.
- One-Button Operation
- Number of Gas Sensors Included
- 1
- Includes
- Stainless-Steel Belt Clip/Hardhat Adapter
- Wrist Strap and Stainless-Steel Alligator Clip (Installed)
Dimensions & Weight
- Weight range
- 3.6 oz
- Dimension
- H: 9.3 cm W: 4.9 cm D: 2.2 cm
Technical Specifications
- Humidity Range
- 0 to 95% RH (Non-Condensing)
- Calibration Points
- 2
- Calibration
- Auto-Zero at Startup (Firmware Version 1.4 Only)
- User - Intiated Span/Standard Reference Gas
- Keypad Type
- One-Button Operation
- EMI/RFI
- Compliant with EMC Directive 89/336/EEC
- Highly Resistant to EMI/RFI
Battery & Charging
- Batteries Required
- Yes
- Batteries Included
- Yes. 2/3 AA High-Capacity Lithium
Standards & Certifications
- Certifications - Hazloc
- ATEX, II 1G, EEx ia IIB T5, or II 2G
- EEx ia IIC T5
- IECEx Ex ia IICT4
- UL/cUL Class I, Division 1 Groups A, B, C, D, T5
- Ingress Protection
- IP65
Applications & Compatibility
- Application
- Chemical Plants
- Fire Service
- Industrial Safety
- Landfill Operations
- Oil and Gas
- Power Plants
- Pulp and Paper
- Steel Mills
- Waste-Water Treatment Plants
その他
- Industry
- Government & Public Sector
- Healthcare
- Utilities
概要
- Brand
- RAE
- RAE Systems by Honeywell
- Warranty
- 2 Years
機能
- Sub-Category
- Single-Gas
- Single-Gas
- Alarm Included
- Yes
- Alarm Type
- Audible (95 dB)
- Sensory: Built-in Vibration Alarm
- Visual: Bright Red/Green LED Bar
- Alarm Settings
- High: Displays “High” 3 Beeps and Flashes per Second
- Low: Displays “Low” 2 Beeps and Flashes per Second
- STEL: Displays “STEL” 1 Beep and Flash per Second
- TWA: Displays “TWA” 1 Beep and Flash per Second
- Display Type
- LCD
- Display Readout
- Instantaneous Display of Toxic Gas Concentration in ppm (or Oxygen in %)
- Peak Hold
- STEL, TWA, and peak values
- Display Included
- Yes
- Features & Benefits
- Carbon-Loaded ABS Housing and Stainless-Steel Corrosion-Resistant Alligator Clip
- Displays STEL, TWA, Peak Values, and Alarm Minutes Used
- Field-Replaceable Filter and Battery
- Field-Replaceable Sensor in Europe and Asia Only
- Hands-Free Use: Clips Onto a Hardhat, Shirt Pocket, Shoulder Strap, or Belt
- Multiple Sensors Available e.g H2S, CO, O2, NH3, CI2, CIO2, HCN, NO, NO2, PH3, SO2 etc.
- One-Button Operation
- Number of Gas Sensors Included
- 1
- Includes
- Stainless-Steel Belt Clip/Hardhat Adapter
- Wrist Strap and Stainless-Steel Alligator Clip (Installed)
Dimensions & Weight
- Weight range
- 3.6 oz
- Dimension
- H: 9.3 cm W: 4.9 cm D: 2.2 cm
Technical Specifications
- Humidity Range
- 0 to 95% RH (Non-Condensing)
- Calibration Points
- 2
- Calibration
- Auto-Zero at Startup (Firmware Version 1.4 Only)
- User - Intiated Span/Standard Reference Gas
- Keypad Type
- One-Button Operation
- EMI/RFI
- Compliant with EMC Directive 89/336/EEC
- Highly Resistant to EMI/RFI
Battery & Charging
- Batteries Required
- Yes
- Batteries Included
- Yes. 2/3 AA High-Capacity Lithium
Standards & Certifications
- Certifications - Hazloc
- ATEX, II 1G, EEx ia IIB T5, or II 2G
- EEx ia IIC T5
- IECEx Ex ia IICT4
- UL/cUL Class I, Division 1 Groups A, B, C, D, T5
- Ingress Protection
- IP65
Applications & Compatibility
- Application
- Chemical Plants
- Fire Service
- Industrial Safety
- Landfill Operations
- Oil and Gas
- Power Plants
- Pulp and Paper
- Steel Mills
- Waste-Water Treatment Plants
その他
- Industry
- Government & Public Sector
- Healthcare
- Utilities
- Brand : RAE|RAE Systems by Honeywell
- Sub-Category : Single-Gas|Single-Gas
- Weight range : 3.6 oz
- Humidity Range : 0 to 95% RH (Non-Condensing)
- Alarm Included : Yes
- Alarm Type : Audible (95 dB)|Sensory: Built-in Vibration Alarm|Visual: Bright Red/Green LED Bar
- Alarm Settings : High: Displays “High” 3 Beeps and Flashes per Second|Low: Displays “Low” 2 Beeps and Flashes per Second|STEL: Displays “STEL” 1 Beep and Flash per Second|TWA: Displays “TWA” 1 Beep and Flash per Second
- Batteries Required : Yes
- Batteries Included : Yes. 2/3 AA High-Capacity Lithium
- Calibration Points : 2
- Calibration : Auto-Zero at Startup (Firmware Version 1.4 Only)|User - Intiated Span/Standard Reference Gas
- Certifications - Hazloc : ATEX, II 1G, EEx ia IIB T5, or II 2G|EEx ia IIC T5|IECEx Ex ia IICT4|UL/cUL Class I, Division 1 Groups A, B, C, D, T5
- Display Type : LCD
- Display Readout : Instantaneous Display of Toxic Gas Concentration in ppm (or Oxygen in %)|Peak Hold|STEL, TWA, and peak values
- Display Included : Yes
- Features & Benefits : Carbon-Loaded ABS Housing and Stainless-Steel Corrosion-Resistant Alligator Clip|Displays STEL, TWA, Peak Values, and Alarm Minutes Used|Field-Replaceable Filter and Battery|Field-Replaceable Sensor in Europe and Asia Only|Hands-Free Use: Clips Onto a Hardhat, Shirt Pocket, Shoulder Strap, or Belt|Multiple Sensors Available e.g H2S, CO, O2, NH3, CI2, CIO2, HCN, NO, NO2, PH3, SO2 etc.|One-Button Operation
- Number of Gas Sensors Included : 1
- Warranty : 2 Years
- Ingress Protection : IP65
- Keypad Type : One-Button Operation
- Industry : Government & Public Sector|Healthcare|Utilities
- Includes : Stainless-Steel Belt Clip/Hardhat Adapter|Wrist Strap and Stainless-Steel Alligator Clip (Installed)
- EMI/RFI : Compliant with EMC Directive 89/336/EEC|Highly Resistant to EMI/RFI
- Dimension : H: 9.3 cm W: 4.9 cm D: 2.2 cm
- Application : Chemical Plants|Fire Service|Industrial Safety|Landfill Operations|Oil and Gas|Power Plants|Pulp and Paper|Steel Mills|Waste-Water Treatment Plants
ホワイトペーパー
アプリケーション・ノート
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン