boots
WIN S3 HI CI SRC
100 % metal free, Low-cut style, Breathable microfiber upper, Artico 3D wholefoot lining, Non-metallicFLEXIUM™ antiperforation interlayer, ESD sole, Dual density polyurethane outsole
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
A whole range of benefits
Every boot and shoe in the Ultimate Footwear range combines innovation, comfort and safety, and is equally effective both indoors and outdoors. Thus, the footwear aims to meet all the applicable safety standards, and your requirements.
Innovation
The unique ergonomic wave concept which underlies the design of every item of Ultimate Footwear enables protection that flows from heel to toes. Designed to mimic the foot&rsquo:s natural movement, the Wave concept provides:
&bull: contact at the high shock-absorption heel:
&bull: stability at the heel and midsole:
&bull: propulsion at the toes &ndash: for one flowing motion
Comfort
By allowing a natural walking motion so that protection doesn&rsquo:t compromise comfort, Ultimate Footwear is easy to wear all day long. But there are also other features which add to its wearability:
&bull: flexible construction (combined with optimum resistance to repeated flexing):
&bull: composite safety toecap (50% lighter than steel):
&bull: breathable lining:
&bull: modular insole fitting system (the standard insole supplied can be changed for a choice of two customized insoles to ensure a perfect fit):
&bull: cushioned heel (providing high shock absorption through carefully positioned holes).
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン