/content/sps/jp/ja/search-results.html

    boots

    SPEED S1P HI CI SRC

    SPEED S1P HI CI SRC

    製品概要

    A whole range of benefits
    Every boot and shoe in the Ultimate Footwear range combines innovation, comfort and safety, and is equally effective both indoors and outdoors. Thus, the footwear aims to meet all the applicable safety standards, and your requirements.
    Innovation
    The unique ergonomic wave concept which underlies the design of every item of Ultimate Footwear enables protection that flows from heel to toes. Designed to mimic the foot&rsquo:s natural movement, the Wave concept provides:
    &bull: contact at the high shock-absorption heel:
    &bull: stability at the heel and midsole:
    &bull: propulsion at the toes &ndash: for one flowing motion
    Comfort
    By allowing a natural walking motion so that protection doesn&rsquo:t compromise comfort, Ultimate Footwear is easy to wear all day long. But there are also other features which add to its wearability:
    &bull: flexible construction (combined with optimum resistance to repeated flexing):
    &bull: composite safety toecap (50% lighter than steel):
    &bull: breathable lining:
    &bull: modular insole fitting system (the standard insole supplied can be changed for a choice of two customized insoles to ensure a perfect fit):
    &bull: cushioned heel (providing high shock absorption through carefully positioned holes).

    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list