/content/sps/jp/ja/search-results.html

    earmuffs

    Impact In-Ear PRO

    ANSI-Certified in-ear hearing protector with safe hear-through levels and also available with Bluetooth. NRR 29

    製品概要
    Honeywell’s newest offering is an excellent solution for emerging needs.
    The Impact In-Ear PRO offers an NRR 29 dB and is equipped with electronic hear-through amplification at protected levels. Critical communication and environmental awareness are enhanced even in noisy conditions while the user is protected from harmful noises.
    The Impact In-Ear PRO is available with & without Bluetooth® 5.0, which allows workers to connect with devices, and increase communication efficiency.
    Product Features & Benefits (BT and Non-BT Impact In-Ear Pro)

    • Ansi-Certified In-Ear Hearing Protectors
    • OSHA-compliant
    • Active hear-through amplifies surrounding noise up to 82dB
    • Hear crucial commands and environmental noise
    • Bright colors for added safety
    • Compact travel case w/variety of earplug sizes
    • USB-C rechargeable lithium battery
    • Flexible, moldable ear hook
    • Great for all industries
    仕様

    その他

    • Dielectric
      • No
    • Product Family
      • Impact
    • Noise Reduction Rating
      • 29 decibel
    • Mounting method
      • In-Ear
    • High Visibility
      • Bright Colors for added visibility

    その他

    • Dielectric
      • No
    • Product Family
      • Impact
    • Noise Reduction Rating
      • 29 decibel
    • Mounting method
      • In-Ear
    • High Visibility
      • Bright Colors for added visibility
    • Dielectric : No
    • Product Family : Impact
    • Noise Reduction Rating : 29 decibel
    • Mounting method : In-Ear
    • High Visibility : Bright Colors for added visibility
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list