emergency eyewash stations
Fendall Porta Stream III
Fendall Porta Stream III
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Large 16 gallon (60.5L) capacity permits thorough flushing by providing 0.4 gpm over the entire 15-minute flushing period required by ANSI Z358.1.
- Efficient “full-flow” nozzles cover a wide area around the eyes.
- Sturdy: molded construction. When properly installed: the system may be safely leaned upon during use.
- Large fill hole/lockable fill cap simplifies refilling and cleaning: and reduces risk of possible tampering.
- Easy-to-use design features simple: highly visible operating instructions on the unit itself.
データシート
マニュアル・ガイド
認証
その他
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン