自動格納式ライフライン
TurboLite+ Hot Flash
This Personal Fall Limiter (PFL) is designed for workers exposed to arc flash hazards while working at height. It offers great versatility, reliability, and safety for hot work applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Meets OSHA 1926.502, ASTM F887 and Certified ANSI Z359.14-2021 SRL-P Class 1
- An all-in-one solution for arc flash and hot work applications
- High-impact housing with integral shock absorber
- Rated for up to 420lb. (189 kg) worker per OSHA
- Feature a web lifeline comprised of Kevlar® and Nomex® which provides resistance to flame, heat, and burns
- Designed to maintain flame resistance of up to 40±5 cal cm2. In addition to providing flame resistance
その他
- Brake Material
- Stainless steel
- Standards & Certifications
- ANSI/ASSP Z359.14-2021 / OSHA
- Repairable
- No
- RFID
- Yes
- Product Weight
- 3.6 to 8.4
- Lifeline Connector
- Locking Snap hook / Snap hook / Captive eye carabiner
- Connecting Component Swivel
- Yes
- Maximum Weight Capacity
- 420
- Features & Benefits
- Innovative lightweight design
- Meets latest ANSI standard
- New Weight capacity (new technology) - 420 lb across all the product line / User friendly / Innovative lightweight design
- Edge Rated
- No
- Connector Gate Strength
- 3600
- Unit Connector
- Carabiner / Quick connect / Web loop / Captive eye carabiner
- Product Family
- Turbolite+ Arc flash
- Lifeline Configuration
- single/twin
- Product Length
- 4.5FT/6FT
- Load Indicator
- Yes
- Lifeline Connector Material
- Aluminum / Galvanized steel
- Breaking Strength
- 3600
- Sealed Technology
- No
- Lifeline Material
- Vectran core, polyester jacket
- Lifeline Connector Opening
- 0.75 (Carabiner) / 0.83 (Snap hook)
- Internal Components Material
- Aluminum & Galvinzed steel & Stainless steel
- Unit Connector Material
- Aluminum / Galvanized steel
- Unit Connector Breaking Strength
- 3600 pound-force
- Product Depth
- 2.60 (R)
- 2.72 (SR)
- 2.73 (LR)
- Operating Temperature Range
- (-40) to 130 degree Fahrenheit
その他
- Brake Material
- Stainless steel
- Standards & Certifications
- ANSI/ASSP Z359.14-2021 / OSHA
- Repairable
- No
- RFID
- Yes
- Product Weight
- 3.6 to 8.4
- Lifeline Connector
- Locking Snap hook / Snap hook / Captive eye carabiner
- Connecting Component Swivel
- Yes
- Maximum Weight Capacity
- 420
- Features & Benefits
- Innovative lightweight design
- Meets latest ANSI standard
- New Weight capacity (new technology) - 420 lb across all the product line / User friendly / Innovative lightweight design
- Edge Rated
- No
- Connector Gate Strength
- 3600
- Unit Connector
- Carabiner / Quick connect / Web loop / Captive eye carabiner
- Product Family
- Turbolite+ Arc flash
- Lifeline Configuration
- single/twin
- Product Length
- 4.5FT/6FT
- Load Indicator
- Yes
- Lifeline Connector Material
- Aluminum / Galvanized steel
- Breaking Strength
- 3600
- Sealed Technology
- No
- Lifeline Material
- Vectran core, polyester jacket
- Lifeline Connector Opening
- 0.75 (Carabiner) / 0.83 (Snap hook)
- Internal Components Material
- Aluminum & Galvinzed steel & Stainless steel
- Unit Connector Material
- Aluminum / Galvanized steel
- Unit Connector Breaking Strength
- 3600 pound-force
- Product Depth
- 2.60 (R)
- 2.72 (SR)
- 2.73 (LR)
- Operating Temperature Range
- (-40) to 130 degree Fahrenheit
- Brake Material : Stainless steel
- Standards & Certifications : ANSI/ASSP Z359.14-2021 / OSHA
- Repairable : No
- RFID : Yes
- Product Weight : 3.6 to 8.4
- Lifeline Connector : Locking Snap hook / Snap hook / Captive eye carabiner
- Connecting Component Swivel : Yes
- Maximum Weight Capacity : 420
- Features & Benefits : Innovative lightweight design|Meets latest ANSI standard|New Weight capacity (new technology) - 420 lb across all the product line / User friendly / Innovative lightweight design
- Edge Rated : No
- Connector Gate Strength : 3600
- Unit Connector : Carabiner / Quick connect / Web loop / Captive eye carabiner
- Product Family : Turbolite+ Arc flash
- Lifeline Configuration : single/twin
- Product Length : 4.5FT/6FT
- Load Indicator : Yes
- Lifeline Connector Material : Aluminum / Galvanized steel
- Breaking Strength : 3600
- Sealed Technology : No
- Lifeline Material : Vectran core, polyester jacket
- Lifeline Connector Opening : 0.75 (Carabiner) / 0.83 (Snap hook)
- Internal Components Material : Aluminum & Galvinzed steel & Stainless steel
- Unit Connector Material : Aluminum / Galvanized steel
- Unit Connector Breaking Strength : 3600 pound-force
- Product Depth : 2.60 (R)|2.72 (SR)|2.73 (LR)
- Operating Temperature Range : (-40) to 130 degree Fahrenheit
マニュアル・ガイド
売上表
お願いします サインインして、アカウントに基づいて購入可能な部品番号を表示します サインイン