自動格納式ライフライン
TurboLite+
Honeywell Miller TurboLite™+ , part of the PLUS family of redesigned self-retracting lifelines, provides protection as per OSHA for up to a 420 lb/190.5 kg worker, it showcasing user-friendly design aligned with Honeywell Miller harnesses.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Increased weight rating up to 420lbs / 190.5 kg - OSHA
- Meets requirements of OSHA, the new ANSI Z359.14-2021 Class 1 and CSA Z259.2.2-2017 Class SRL
- More than 75 options of single-leg or twin (dual-leg) configurations
- Now available in 6 foot and 11 foot lengths
- Combinations available for unit and lanyard ends
- Available with lightweight aluminum to help reduce weight
- Enhanced graphics, icons, and colors on UV-resistant scratch-proof labeling
- New Miller look and feel, designs aligned with Honeywell harnesses for mix and match protection
- High-impact resistant nylon housing
- Abrasion-resistant webbing helps provide long service life
- Integral swivel reduces lifeline twisting
その他
- Features & Benefits
- meets new ANSI standard / New Weight capacity (new technology) - 420 lb / 190.5 kg - OSHA across all the product line / User friendly / Innovative lightweight design
- Sealed Technology
- no
- Repairable
- no
- Product Length
- 6 ft /11 ft
- Maximum Weight Capacity
- 420 lbs (190.5 kg) - OSHA
- Brake Material
- stainless steel
- Unit Connector Material
- Aluminum / Galvanized steel
- Product Family
- Turbolite+
- Lifeline Connector
- Locking Snap hook / Locking rebar Hook (Sv / non Sv) / carabiner
- Rescue-Retrieval Capability
- no
- RFID
- no
- Product Depth
- 2.72 (SR) / 2.73 (LR) / 2.60 (R)
- Unit Connector Breaking Strength
- 3600 lbs pound-force
- Lifeline Connector Opening
- 0.75 in (Carabiner) / 0.83 in (Snap hook) / 2.87 in (Rebar)
- Lifeline Connector Material
- Aluminum / Galvanized steel
- Unit Connector
- Carabiner / Snap hook / Rebar / G2 twin connector / none
- Operating Temperature Range
- (-40) to 130 degree Fahrenheit
- Lifeline Material
- Vectran core, polyester jacket
- Load Indicator
- yes
- Lifeline Configuration
- single / twin
- Internal Components Material
- Aluminum & galvinzed steel & Stainless steel
- Connecting Component Swivel
- yes
- Edge Rated
- no
- Connector Gate Strength
- 3600 lbs
- Breaking Strength
- 3600 lbs
- Standards & Certifications
- Meets requirements OSHA 1926.502, ANSI Z359.14-2021 Class 1 and CSA Z259.2.2-2017 Class SRL
- Product Weight
- 2.70 lbs to 9.10 lbs
その他
- Features & Benefits
- meets new ANSI standard / New Weight capacity (new technology) - 420 lb / 190.5 kg - OSHA across all the product line / User friendly / Innovative lightweight design
- Sealed Technology
- no
- Repairable
- no
- Product Length
- 6 ft /11 ft
- Maximum Weight Capacity
- 420 lbs (190.5 kg) - OSHA
- Brake Material
- stainless steel
- Unit Connector Material
- Aluminum / Galvanized steel
- Product Family
- Turbolite+
- Lifeline Connector
- Locking Snap hook / Locking rebar Hook (Sv / non Sv) / carabiner
- Rescue-Retrieval Capability
- no
- RFID
- no
- Product Depth
- 2.72 (SR) / 2.73 (LR) / 2.60 (R)
- Unit Connector Breaking Strength
- 3600 lbs pound-force
- Lifeline Connector Opening
- 0.75 in (Carabiner) / 0.83 in (Snap hook) / 2.87 in (Rebar)
- Lifeline Connector Material
- Aluminum / Galvanized steel
- Unit Connector
- Carabiner / Snap hook / Rebar / G2 twin connector / none
- Operating Temperature Range
- (-40) to 130 degree Fahrenheit
- Lifeline Material
- Vectran core, polyester jacket
- Load Indicator
- yes
- Lifeline Configuration
- single / twin
- Internal Components Material
- Aluminum & galvinzed steel & Stainless steel
- Connecting Component Swivel
- yes
- Edge Rated
- no
- Connector Gate Strength
- 3600 lbs
- Breaking Strength
- 3600 lbs
- Standards & Certifications
- Meets requirements OSHA 1926.502, ANSI Z359.14-2021 Class 1 and CSA Z259.2.2-2017 Class SRL
- Product Weight
- 2.70 lbs to 9.10 lbs
- Features & Benefits : meets new ANSI standard / New Weight capacity (new technology) - 420 lb / 190.5 kg - OSHA across all the product line / User friendly / Innovative lightweight design
- Sealed Technology : no
- Repairable : no
- Product Length : 6 ft /11 ft
- Maximum Weight Capacity : 420 lbs (190.5 kg) - OSHA
- Brake Material : stainless steel
- Unit Connector Material : Aluminum / Galvanized steel
- Product Family : Turbolite+
- Lifeline Connector : Locking Snap hook / Locking rebar Hook (Sv / non Sv) / carabiner
- Rescue-Retrieval Capability : no
- RFID : no
- Product Depth : 2.72 (SR) / 2.73 (LR) / 2.60 (R)
- Unit Connector Breaking Strength : 3600 lbs pound-force
- Lifeline Connector Opening : 0.75 in (Carabiner) / 0.83 in (Snap hook) / 2.87 in (Rebar)
- Lifeline Connector Material : Aluminum / Galvanized steel
- Unit Connector : Carabiner / Snap hook / Rebar / G2 twin connector / none
- Operating Temperature Range : (-40) to 130 degree Fahrenheit
- Lifeline Material : Vectran core, polyester jacket
- Load Indicator : yes
- Lifeline Configuration : single / twin
- Internal Components Material : Aluminum & galvinzed steel & Stainless steel
- Connecting Component Swivel : yes
- Edge Rated : no
- Connector Gate Strength : 3600 lbs
- Breaking Strength : 3600 lbs
- Standards & Certifications : Meets requirements OSHA 1926.502, ANSI Z359.14-2021 Class 1 and CSA Z259.2.2-2017 Class SRL
- Product Weight : 2.70 lbs to 9.10 lbs
データシート
マニュアル・ガイド
ホワイトペーパー
売上表
お願いします サインインして、アカウントに基づいて購入可能な部品番号を表示します サインイン