/content/sps/jp/ja/search-results.html

    self retracting lifelines

    Miller Twin Turbo™ Fall Protection Systems with D-Ring Connector

    Miller Twin Turbo™ Fall Protection Systems with D-Ring Connector

    製品概要
    Patent-pending Miller Twin Turbo™ D-Ring Connector easily adapts two lightweight Miller TurboLite™ Personal Fall Limiters (PFLs) for continuous 100% tie-off fall protection.

    Increased Productivity
    Increases worker productivity and versatility with freedom of movement – less restrictive than other units on the market.

    Ultimate Mobility
    Permits TurboLite™ PFLs to swivel in multiple directions for greater mobility: the swivel action prevents webbing from twisting and binding inside the unit.

    Features & Benefits:
    • Replacement for double-legged shock-absorbing lanyards
    • Innovative design that easily connects to most fall protection harnesses with non-coated metallic back D-rings
    • An effective solution when working with low fall clearance
    • Webbing payout smoothly extends/retracts without interruption
    • Easy-to-use and assemble/disassemble
    • Adapts to most Miller TurboLite™ PFL models
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list