/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    self retracting lifelines

    Miller Falcon™ Self-Retracting Lifeline

    Miller Falcon™ Self-Retracting Lifeline

    製品概要
    FOR EXTREME DURABILITY
    Nearly indestructible: Miller Falcon™ Self-Retracting Lifeline is built with a high impact-resistant nylon housing that withstands the harsh rigors of the toughest applications. Its smooth: round edges increase durability.

    Durable
    Corrosion-resistant stainless steel and aluminum internal components extend service life and reduce replacement costs.

    Lightweight
    Lightest composite unit on the market – Easy to handle and transport to and from job sites.

    Features & Benefits:
    • Unique side payout design reduces wear on the entry guide bushing and cable for smooth operation with less drag
    • Smooth: quiet operation – Engineered spring retraction tension designed not to pull or drag on a worker to improve productivity and reduce fatigue
    • Built-in: ergonomically-designed molded handle on the 50-ft. (15 m) and 65-ft. (20 m) cable units provide support and leverage when attaching to anchorage connector
    • Dual swivels (unit top and snap hook) included on all cable models to minimize lifeline from twisting during use
    • New and improved load indicators identify when the unit needs to be removed from service*
    • *Cable models – on snap hook: Web models – flag on webbing
    • Units are repairable and require no annual factory recertification* – Lowers cost of ownership and increases productivity
    • *Except in Canada where the Canadian Standards Association requires annual factory recertification
    • Cable models rated to 310-lbs. (140.6 kg) capacity or 400-lbs. (181.4 kg) when using a SofStop shock absorber (928LS/18INBK)
    • Web models rated for up to 400 lbs. (181.4 kg) worker
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    MP20SS-Z7/20FT
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item109281_MP20P-Z7-20FT
    MP20SS-Z7/20FT
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item109281_MP20P-Z7-20FT
    MP30SS-Z7/30FT
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item109281_MP20P-Z7-20FT
    MP30SS-Z7/30FT
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item109281_MP20P-Z7-20FT
    MP50G/50FT
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item109281_MP20P-Z7-20FT
    MP50G/50FT
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item109281_MP20P-Z7-20FT
    MP65G-Z7/65FT
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item109281_MP20P-Z7-20FT
    MP65G-Z7/65FT
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item109281_MP20P-Z7-20FT