self retracting lifelines
Miller® Falcon™ Edge Self-Retracting Lifelines
Miller® Falcon™ Edge Self-Retracting Lifelines
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The versatility you need
Perfectly suits your personal profile: with the capacity to support user weights up to 420-lbs. in all connections at foot level and above: except in Canada where the maximum weight capacity is 375-lbs. (170 kg) when tested to CSA Z259.2.2-17.
Features & Benefits:
- Designed for sharp edge applications with an edge radius of ≥ 0.005 in (0.13 mm)
- Provides protection in applications that require anchoring at foot level
- Meets the most stringent safety standards: including ANSI Z359.14 Class B & LE
- Provides protection for all working at height situations – horizontal: vertical: mounted overhead: anchored at foot level and work near edges
- Available in 20: 30: and 50-ft. working lengths to cover a wide range of applications
- Models available for welding applications include a shock absorber cover that is flame retardant and resistant to weld splatter
- Durable design with corrosion resistant internal components extend service life and lowers cost of ownership
- Up to 30% lighter than competitive models for easier installation and transportation to reduce worker fatigue and increase productivity
- Thicker galvanized cable (7/32”) increases durability to lower cost of ownership
- Equipped with RFID for efficient asset and inspection tracking
- Repairable with quick turnaround time: lowers cost of ownership and increases productivity
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン