self retracting lifelines
Miller Edge Tested SRLs
Miller Edge Tested SRLs
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Key Features
One product fits all work situations :
o Product adapted to all fall factors: FF0, FF1 & FF2o Edge-tested product thanks to reinforced webbing: horizontal use possible without restrictions.o TurboLite Edgetested at 140kg (evenatFF2 “foot level”),Scorpion Edge tested at 100 kg.
.
2 Ranges available :TurboLite Edge (2 m length) and Scorpion Edge (2,7 m length).
Recommended Industries/Use
- Construction
- Oil and Gas
- Steel and Metals
- Utilities
- Wind Energy
Hazards
- Confined Space
- Fall from height
Regulations
- EN 360 - Retractable type fall arrester
- VG 11.085 - Fall factor 2
- VG 11.060 - edge tested items
- VG 11.062 - 140 kgs
Warranty Information
Our state of the art equipment provides the critical tool for worker protection, combining mobility with unsurpassed comfort.
At our ISO 9001 certified manufacturing facilities in Europe, we ensure that every Miller product is made in accordance with the standards and meets your exacting requirements.
その他
- Application
- Leading Edge
- Self-Retracting Device Type
- Self-Retracting Lifeline
その他
- Application
- Leading Edge
- Self-Retracting Device Type
- Self-Retracting Lifeline
- Application : Leading Edge
- Self-Retracting Device Type : Self-Retracting Lifeline
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン