self retracting lifelines
MightEvac+
Now part of our PLUS family of newly redesigned self-retracting devices, the Miller MightEvac(TM)+ SRD / Rescue Retrieval showcases increased performance and user-friendly design and labels, aligned with Miller H-series harnesses.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Lightweight and reliable design; corrosion-resistant stainless-steel and aluminum components to provide a longer lifecycle and lower cost of ownership. Now a part of the PLUS family of newly redesigned self-retracting lifelines, rated to provide protection for up to a 310lb (140 kg) worker, and showcasing new user-friendly labels and design that aligns with Miller harnesses.
Features & Benefits
1. WEIGHT RATING
- Weight rating up to 310lb (140 kg)
- Meets requirements of OSHA and certified ANSI Z359.14-2021 Class 1
2. VARIETY OF LENGTHS
- Currently available in 50 ft , 100 ft and 130 ft
3. UNIT & LANYARD CONNECTIONS
- Corrosion-resistant stainless steel and aluminum housing extend service life
- Convenient heavy-duty carrying handle
- Promotes quick and easy rescue with a 4:1 mechanical advantage
- No annual factory recertification required
- For emergency evacuation only
4. REDESIGNED LABELS
- Enhanced graphics, icons, and colors on UV-resistant scratch-resistant labeling
- New Miller look and feel, designs aligned with Miller Harnesses for mix and match protection
5. LIFELINE
- Available in Galvanized and Stainless Steel wire rope
* Complete Confined Space Kits available
その他
- Brake Material
- Stainless Steel
- Unit Connector Material
- Steel
- Unit Connector Breaking Strength
- 3600 pound-force
- Unit Connector
- Carabiner
- Standards
- ANSI Z359.14-2021CSA Z259.2.2-2019
- Sealed Technology
- N/A
- Rescue-Retrieval Capability
- Yes
- Repairable
- yes / no
- RFID
- Yes
- Product Weight
- from 28lb to 64lb
- Product Length
- 50ft/100 ft
- Product Family
- MightEvac
- Operating temperature Range
- -40 to 130 degree Fahrenheit
- Load Indicator
- Yes
- Lifeline Material
- Galvanized Steel / Kevlar rope
- Lifeline Connector Opening
- Snap Hook
- Lifeline Connector Material
- Galvanized Steel
- Lifeline Connector
- Swivel Load Indicator Snap Hook
- Lifeline Configuration
- Overhead only
- Leading Edge Applications - Radius of Edge
- N/A millimetre
- Internal Components Material
- Galvanized SteelStainless SteelAluminium
- Features & Benefits
- meets new ANSI standard - User friendly / Innovative lightweight design
- Edge Rated
- N/A
- Connecting Component Swivel
- Snap Hook
- Breaking Strength
- 3600
その他
- Brake Material
- Stainless Steel
- Unit Connector Material
- Steel
- Unit Connector Breaking Strength
- 3600 pound-force
- Unit Connector
- Carabiner
- Standards
- ANSI Z359.14-2021CSA Z259.2.2-2019
- Sealed Technology
- N/A
- Rescue-Retrieval Capability
- Yes
- Repairable
- yes / no
- RFID
- Yes
- Product Weight
- from 28lb to 64lb
- Product Length
- 50ft/100 ft
- Product Family
- MightEvac
- Operating temperature Range
- -40 to 130 degree Fahrenheit
- Load Indicator
- Yes
- Lifeline Material
- Galvanized Steel / Kevlar rope
- Lifeline Connector Opening
- Snap Hook
- Lifeline Connector Material
- Galvanized Steel
- Lifeline Connector
- Swivel Load Indicator Snap Hook
- Lifeline Configuration
- Overhead only
- Leading Edge Applications - Radius of Edge
- N/A millimetre
- Internal Components Material
- Galvanized SteelStainless SteelAluminium
- Features & Benefits
- meets new ANSI standard - User friendly / Innovative lightweight design
- Edge Rated
- N/A
- Connecting Component Swivel
- Snap Hook
- Breaking Strength
- 3600
- Brake Material : Stainless Steel
- Unit Connector Material : Steel
- Unit Connector Breaking Strength : 3600 pound-force
- Unit Connector : Carabiner
- Standards : ANSI Z359.14-2021CSA Z259.2.2-2019
- Sealed Technology : N/A
- Rescue-Retrieval Capability : Yes
- Repairable : yes / no
- RFID : Yes
- Product Weight : from 28lb to 64lb
- Product Length : 50ft/100 ft
- Product Family : MightEvac
- Operating temperature Range : -40 to 130 degree Fahrenheit
- Load Indicator : Yes
- Lifeline Material : Galvanized Steel / Kevlar rope
- Lifeline Connector Opening : Snap Hook
- Lifeline Connector Material : Galvanized Steel
- Lifeline Connector : Swivel Load Indicator Snap Hook
- Lifeline Configuration : Overhead only
- Leading Edge Applications - Radius of Edge : N/A millimetre
- Internal Components Material : Galvanized SteelStainless SteelAluminium
- Features & Benefits : meets new ANSI standard - User friendly / Innovative lightweight design
- Edge Rated : N/A
- Connecting Component Swivel : Snap Hook
- Breaking Strength : 3600
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
データシート
マニュアル・ガイド
売上表
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン