self retracting lifelines
Falcon+
The Honeywell Miller Falcon™+, designed to withstand the harsh rigors of even the toughest applications, this self-retracting device is now part of the PLUS family of newly redesigned selfretracting device that meet all new global standards.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Increased Weight Rating
- Increased weight rating up to 420lbs (190.5kg) – OSHA
- Meets OSHA 1926.502 and 1910.140, Certified ANSI Z359.14-2021 Class 1
and CSA Z259.2.2-2017 Class SRL
Variety of Lengths
- Available in 20ft, 30ft, and 50ft options
- Corrosion-resistant stainless steel and aluminum internal components extend service life and reduce replacement costs
- Unique side payout design reduces wear on the entry guide bushing and cable for smooth operation with less drag
- Smooth, quiet operation, engineered spring retraction tension designed not to pull or drag on a worker to improve productivity and reduce fatigue
- Dual swivels (unit top and snap hook) included on all cable models to provide support and leverage when attaching to anchorage connector providing easy installation
- No annual factory recertification required
その他
- Brake Material
- Aluminum
- Unit Connector Material
- steel
- Unit Connector Breaking Strength
- 3600 pound-force
- Unit Connector
- carabeneer
- Standards
- ANSI Z359.14-2021 / OSHA / CSA Z259.2.2:2017
- Sealed Technology
- no
- Rescue-Retrieval Capability
- no
- Repairable
- yes
- RFID
- yes
- Product Weight
- 11 to 14.4
- Product Length
- 20 / 30 / 50
- Product Family
- Falcon+
- Product Depth
- n/a
- Operating temperature Range
- (-40) to 130
- Maximum Weight Capacity
- 310
- Load Indicator
- yes
- Lifeline Material
- Galvanized steel
- Lifeline Connector Opening
- 0.83
- Lifeline Connector Material
- Galvanized steel
- Lifeline Connector
- Swivel Snap hook
- Lifeline Configuration
- Overhead + Foot Level
- Leading Edge Applications - Radius of Edge
- 0.005 millimetre
- Internal Components Material
- Galvanized steel / Stainless steel / Aluminum
- Features & Benefits
- meets new ANSI standard / New Weight capacity (new technology) - User friendly / Innovative lightweight design
- Edge Rated
- yes
- Connector Gate Strength
- 3600
- Connecting Component Swivel
- galvanized steel
- Breaking Strength
- 1800
その他
- Brake Material
- Aluminum
- Unit Connector Material
- steel
- Unit Connector Breaking Strength
- 3600 pound-force
- Unit Connector
- carabeneer
- Standards
- ANSI Z359.14-2021 / OSHA / CSA Z259.2.2:2017
- Sealed Technology
- no
- Rescue-Retrieval Capability
- no
- Repairable
- yes
- RFID
- yes
- Product Weight
- 11 to 14.4
- Product Length
- 20 / 30 / 50
- Product Family
- Falcon+
- Product Depth
- n/a
- Operating temperature Range
- (-40) to 130
- Maximum Weight Capacity
- 310
- Load Indicator
- yes
- Lifeline Material
- Galvanized steel
- Lifeline Connector Opening
- 0.83
- Lifeline Connector Material
- Galvanized steel
- Lifeline Connector
- Swivel Snap hook
- Lifeline Configuration
- Overhead + Foot Level
- Leading Edge Applications - Radius of Edge
- 0.005 millimetre
- Internal Components Material
- Galvanized steel / Stainless steel / Aluminum
- Features & Benefits
- meets new ANSI standard / New Weight capacity (new technology) - User friendly / Innovative lightweight design
- Edge Rated
- yes
- Connector Gate Strength
- 3600
- Connecting Component Swivel
- galvanized steel
- Breaking Strength
- 1800
- Brake Material : Aluminum
- Unit Connector Material : steel
- Unit Connector Breaking Strength : 3600 pound-force
- Unit Connector : carabeneer
- Standards : ANSI Z359.14-2021 / OSHA / CSA Z259.2.2:2017
- Sealed Technology : no
- Rescue-Retrieval Capability : no
- Repairable : yes
- RFID : yes
- Product Weight : 11 to 14.4
- Product Length : 20 / 30 / 50
- Product Family : Falcon+
- Product Depth : n/a
- Operating temperature Range : (-40) to 130
- Maximum Weight Capacity : 310
- Load Indicator : yes
- Lifeline Material : Galvanized steel
- Lifeline Connector Opening : 0.83
- Lifeline Connector Material : Galvanized steel
- Lifeline Connector : Swivel Snap hook
- Lifeline Configuration : Overhead + Foot Level
- Leading Edge Applications - Radius of Edge : 0.005 millimetre
- Internal Components Material : Galvanized steel / Stainless steel / Aluminum
- Features & Benefits : meets new ANSI standard / New Weight capacity (new technology) - User friendly / Innovative lightweight design
- Edge Rated : yes
- Connector Gate Strength : 3600
- Connecting Component Swivel : galvanized steel
- Breaking Strength : 1800
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
データシート
ホワイトペーパー
売上表
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン