/content/sps/jp/ja/search-results.html
    現在、より良いサービスをご提供するための改善作業を行っております。この期間中、一時的にサービスが中断する場合があります。ご不便をおかけしますが、ご理解とご協力をお願いいたします。

    personal fall limiters

    Miller TurboLite™ Personal Fall Limiters

    Miller TurboLite™ Personal Fall Limiters

    製品概要
    REDUCES FALL CLEARANCE REQUIREMENTS
    The cost-effective and competitive pricing of the Miller TurboLite™ Personal Fall Limiters (PFL) make shock-absorbing lanyards obsolete on the job site. Workers no longer need to “switch-out” equipment to maintain a safe fall distance

    Effective Solution
    The unique 6-foot (1.8 m) and 9-foot (2.74 m) TurboLite PFLs require less fall clearance than traditional shock-absorbing lanyards: instantly arresting a free fall within inches.

    Customizable
    With more than 75 different options: there is a Miller TurboLite perfect for the job at hand.

    Features & Benefits:
    • Reduces fall clearance requirements
    • Available in 6-ft and 9-ft lengths to meet the needs of a wide variety of applications
    • Unit and lanyard end connector combinations available for both 9-foot and 6-foot TurboLite PFLs
    • Lightweight aluminum connectors reduce weight while maintaining the strength needed to support workers
    • High-impact resistant nylon housing and abrasion-resistant webbing provide long service life
    • Attaches directly to the back D-ring of a harness for increased mobility
    • Integral swivel prevents lifeline from twisting
    • Rated for up to a 400 lb. (181.4 kg) worker
    • Twin models available for 100% tie-off
    • Meets requirements of OSHA: ANSI Z359.14 Class A & B and CSA Z259.2.2.
    Miller 6-foot TurboLite PFL
    • Ideal replacement for a 6-ft. shock-absorbing lanyard
    • Ultra compact and lightweight
    Miller 9-foot TurboLite PFL
    • Provides 9-ft. of working length: an ideal solution for scaffolding and order picker applications
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    MFL-1-Z7/6FT
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item122349_MFL-16-Z7-6FT
    MFL-1-Z7/6FT
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item122349_MFL-16-Z7-6FT
    MFL-1-Z7/9FT
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item122349_MFL-16-Z7-6FT
    MFL-1-Z7/9FT
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item122349_MFL-16-Z7-6FT
    MFL-12-Z7/6FT
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item122349_MFL-16-Z7-6FT
    MFL-12-Z7/6FT
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item122349_MFL-16-Z7-6FT