/content/sps/jp/ja/search-results.html

    personal fall limiters

    Miller TurboLite + Extreme Edge Webbing (EUR)

    The Miller TurboLite™ + Extreme Edge Series is specifically engineered for applications requiring foot-level tie-off or work near edges. This ensures that the lifeline remains intact in the event of a fall over an edge.

    製品概要
    Whether working on roofing, traversing beams, or near the unprotected sides of upper floors, falls over edges can be significantly more dangerous. The TurboLite™ + Extreme Edge Webbing was created to address the unique challenges posed by edge applications when working at height.

    Key Features 

    Features:
    • A red indicator line gives a warning if the pin is not properly engaged or signals when it has experienced a significant impact or wear and should be inspected or replaced.
    • Compact and lightweight, providing 2.75 m and 3.65 m working capacity lifelines.
    • A pad between the units and the worker, with a free-floating shock absorber that keeps the worker cooler, providing great comfort and wearability.
    • Engineered webbing for greater abrasion resistance and long service life (Kevlar webbing).
    • Lightweight, high-strength, impact-resistant nylon housing for maximum durability.
    • Built-in swivel connectors on units prevent the lifeline from twisting.
    • Single or twin options are available with Snap Hook, Rebar Hook, or Snap Twist Lock.
    • Perfectly suits your personal profile, with the capacity to support user weights up to 140 kg in all connections at foot-level and above.
    Benefits:
    • Adapted to all situations when working with low space clearance.
    • Can be used in Fall Factor 2 (below the back D-ring and not lower than foot level).
    • Quick-activating, patent-pending braking system.
    Recommended Industries/Use 
    • Construction 
    • Utilities 
    • Wind Energy 
    Hazards 
    • Fall from height 
    Regulations 
    • (EU) 2016/425 
    • EC Standard EN 360:2002 
    • EN 360 :2023, section 4 :4
    • EN360 :2023, section 4,5,7 (as addition)
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list