lanyards
Miller™ Arc-Rated Shock-Absorbing Lanyards
Miller™ Arc-Rated Shock-Absorbing Lanyards
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Designed to protect workers from electric arc-flash and arc-blast exposure. Meets all applicable OSHA: ANSI and CSA standards as well as the very stringent ASTM F887-05 Arc-Flash Standards.
Comfort
Specially-woven shock-absorbing inner core smoothly expands to reduce fall arrest force.
Reliable Design
Unique warning flag provides visual proof that a lanyard has been involved in a fall and must be removed from service.
Features & Benefits:
- Kevlar webbing in both single- and double-legged models
- Available with choke-off loop or locking snap hooks with 3/4-inch or 2-1/2 inch gate openings
- Integral bright red core makes visual inspection easier and more reliable
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
マニュアル・ガイド
ブローシャ―
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン