/content/sps/jp/ja/search-results.html

    post and attachement s system

    COMBISAFE® S-System Combi Stair

    ART. NO. 1201

    製品概要
    Used to support guardrails on stairs and staircases, the Combi Stair has a support lip that bears on the step to control the fixing loads and prevent rotation, and a single fixing installed through the leg. The Combi Stair can be fixed using the anchors intended for permanent installation. It can accommodate a step nosing up to 15mm long, and can also be used on balconies and other vertical slab edges.• Weight 1.5kg• Hot-dip galvanised finish• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list