/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    combisafe

    Steel Mesh Barrier System

    Industry-leading edge protection system – developed to offer a safety solution for the most challenging construction environments.

    製品概要
    The COMBISAFE® Steel Mesh Barrier system is designed to provide an excellent edge protection solution for all construction environments at different phases of a construction project. It is easy to use, has minimal installation and maintenance requirements and meets the most stringent EN 13374 standards. This system has been the forerunner in edge protection for two decades.
     
    Key Features       
    - Combines guardrails, toeboard and debris mesh in one product
    - Steel mesh protection with impact absorbing capacity - strong and lightweight
    - Closed and returned toeboard for a greater debris containment
    - Returned top edge with no sharp edges
    - Reinforced side bars for enhanced durability
    - Lightweight, versatile system for a speedy erection and handling
    - Adjustable height with no need for disassembly
    - Available in square and circular variants, the Steel Mesh Barrier system attachments and posts are compatible with most types of structures
    - Wide range of attachments for every building application
    - Automated manufacturing process for maximum strength
    - Designed and manufactured in compliance with EN13374, Class A, B and C
    - Available in multiple sizes
     
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list