/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    belts

    Miller Linemen's Belts

    Miller Linemen's Belts

    製品概要
    Miller Linemen’s Belts combine superior design characteristics and handmade craftsmanship to create products of the highest quality every time

    Versatile
    All Miller Linemen's Belts feature: Side positioning D-rings: leather tool loops: support belt rings: tape thong: accessory snap: accessory ring.

    Features & Benefits:
    Fixed Belts
    • Fixed belts do not allow for lateral movement of the D-rings or waist strap with tool loops
    Semi-Floating Belts
    • On semi-floating belts: the waist strap with tool loops is completely separate from the D-saddle: allowing for lateral movement of the waist strap prior to use
    • Any load or pull does not bind tools to tool loops
    Full-Floating Belts
    • Full-floating belts allow for lateral movement of the D-saddle with D-rings during use
    • As a lineman changes position on a pole: the D-rings easily adjust to the movement
    • The pole strap rubs against the pole less frequently and receives less wear
    • Any load or pull does not bind tools to tool loops
    Linemen's Belt Sizing
    • The degree of comfort a lineman receives from a belt depends on the construction of the belt and the location of D-rings
    • For best fit order by D-size (the distance between the heels of the D-rings)
    • When wearing a belt: the D-ring should be located 1 inh (25 mm) in front of the hip bones
    • To determine proper D-size: measure across the back from hip bone to hip bone and add 2 Inches (51mm)
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list