barriers
Miller Edge™
Miller Edge™
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The first and only cost-effective: portable: engineered anchorage solution designed to protect workers engaged in leading edge deck construction. The system reduces the need for a safety monitor or a temporary cable lifeline system on leading edge deck construction.
Multiple Use
The fall protection system can be used for concrete deck construction: bridge decks: window washing: vault entry: rescue situations.
Highly Functional
Freestanding: mobile overhead anchor point.
Features & Benefits:
- Solid wheel casters
- Two integral eye bolt attachment points accommodate self-retracting lifelines
- Predetermined integral lifting points
- Heavy-duty steel construction with protective enamel paint
- Easy access handles on front and rear
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン