/content/sps/jp/ja/search-results.html
    このサイトは、5月30日(土)午前12:00(EST)から午前6:00(EST)まで(5月30日(土)04:00(UTC)から10:00(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    anchorage connectors

    Saf-T-Climb 1

    Saf-T-Climb 1

    製品概要

    Miller Saf-T-Climb™ Ladder System •This system provides total ladder climbing safety for workers on any site – above or below ground, straight or curved. •The round rail of the Saf-T-Climb™ makes dismounting easy and safe, with a removable extension for up climbs through a hatch, down climbs through a hatch and permanent dismounts.

    Removable Ascending Hatch Dismount and Holder
    •This dismount is removable to allow a hatch door to close. The dismount is stored in a holder at the top of the ladder.

    Removable Descending Hatch Dismount
    •This dismount is removable and installed when a worker needs to climb down.

    Features & Benefits:
    •Saf-T-Grip™ Shuttle – Any slip or fall is instantly stopped as the Saf-T-Grip™ Shuttle immediately locks onto the Saf-T-Notch™ rail as soon as there is a slip or fall
    •Miller Saf-T-Climb™ Harness – The Miller Saf-T-Climb™ Harness was specifically designed for simplicity and comfort for use with the Saf-T-Climb™ ladder system
    •Bayonet buckles allow easy single action for a secure connection
    •The integral back/shoulder pad eliminates tangling of the harness straps, wicks away moisture, and provides all-day comfort
    •Lumbar padding, single back D-ring, single front D-ring, two side D-rings and two shoulder D-rings are all included
    •Instant compliance with OSHA climbing safety regulations

    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list