/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    jumper components and assemblies

    Salcor Insulated Jumper Clamps

    Salcor Insulated Jumper Clamps

    製品概要
    SALCOR® Jumper Clamps are available in two main line sizes with a maximum use voltage of 35kV.Features & Benefits:● The SALCOR Jumper Clamp not only provides a superior grip, but also resists ozone cutting and tracking. Being molded of rubber, these handles are inherently impact resistant and extremely durable. The body and jaw are made from a copper base alloy. The lower ring contact is made of self lubricating bronze. Assemble jumpers with insulated jumper cable and 5/8”- 11 NC threaded ferrules. Assembled kits are sold with a 10 ft. ( 3m ) cable and unshrouded ferrules.● Custom built assemblies are available. Contact your local Salisbury Representative for more information.
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    2270-ES
    https://s7d1.scene7.com/is/image/Honeywell65/salcor_insulated_jumper_clamps
    2270-ES
    https://s7d1.scene7.com/is/image/Honeywell65/salcor_insulated_jumper_clamps