jumper components and assemblies
Jumper Clamp Accessories
Jumper Clamp Accessories
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
STIRRUP CLAMPS
Stirrup Clamps are used to convert a hand installed jumper into a stick installed jumper. The stirrup is designed to accept all conventional jumper heads.
HOT JUMPER PARKING STAND
The Hot Jumper Parking Stand safely holds either glove or stick installed hot bypass jumpers. This insulated tool removes the risk of accidental contact with the uninstalled end of an energized jumper. Installs by hand using rubber insulating gloves or with a standard shotgun stick. The fiberglass jumper hanger bar will accommodate standard size mechanical jumper heads.
CONNECTOR LINK
The Connector Link connects two insulated jumpers to create a longer jumper length. After the two clamps are connected to the link, the assembly can be wrapped with a small rubber insulating blanket.
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン