transportable area monitoring
RAEPoint Wireless Infrastructure
RAEPoint is a wireless fixed infrastructure device that extends the reach of a gas detection network, providing remote alarm notifications and enhancing safety awareness across monitored areas.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
概要
- Brand
- Honeywell - RAE Systems
- RAE
- Product Type
- RS232-IP Converter
Dimensions & Weight
- Weight range
- 3.5 g
- 7.7 lbs
- Overall Width
- 201 mm
- 7.9 in
- Overall Height
- 4.2 in
- Size
- L: 10.1 in W: 7.9 in H: 4.2 in
Technical Specifications
- Range
- 1000 ft (300m)
- Humidity Range
- 0 to 95% RH (Non-Condensing)
- 0 to 95% RH (Non-Condensing)
- Analog Inputs Included
- 12 to 28 VDC
- Wireless Enabled
- Yes
- Wireless Communication
- IEEE 802.15.4 ISM Band
- Number of Relay Outputs
- 5 SPDT relays
- Mounting
- Wall
Operating Characteristics
- Minimum Temperature
- -20°C
- -4°F
- Maximum Temperature
- 131°F
- 55°C
機能
- Alarm Included
- No
- Display Type
- 4 LEDs (Network, Alarm, Communication, Mode)
- Display Readout
- 4 LEDs (Network, Alarm, Communication, Mode)
- Features & Benefits
- 5 Internal SPDT Relays
- As a Remote Relay It can be Configured to Extend the Range of the Network and Increase Redundancy as an Additional Node
- Available as Stand-Alone Unit or as a Turn-Key Wireless Alarm Bar Solution
- Certified for Class I, Division 1 Hazardous Environments and with an Optional Alarm Bar with Two Xenon Strobes and a 110-Decibel Horn
- Continuously Powered by Standard 12 to 28 V DC Input
- Fence Line Monitoring
- IP65 Rated
- Mechanical Interface: 3/4 inch NPT Female with Pressure of 90 to 110 kPa
- Mounted and Pre-Wired with Two 5J Xenon Lights and a 110 dB Horn
- Oil and gas exploration
- Optional Alarm Bar with Two Xenon Strobes and 110-Decibel Horn
- Optional Internal Relays to Trigger Alarms or Process Controls
- RAEPoint can Provide Fast and Always-ON Access to Vital Monitor Data
- RAEPoint can Serve as a Stand-Alone, DC-Powered, Explosion-Proof Wireless Router for a Mesh Network
- Range can be Extended by Using Wireless Routers
- Requires D/C Power Source
- Separate Versions are Compatible with Either Fixed MeshGuard Detectors or Wireless Portable Detectors such as the MultiRAE and ToxiRAE Pro
- This versatile fixed-Head Wireless Device can Play a Variety of Roles in an Advanced Wireless Infrastructure
- Wireless Transmission Distance of 1000 ft (300m) Point-to-Point
- Worker Exposure
- Relay Included
- Yes
Standards & Certifications
- Standards
- ATEX: Ex II 2G, Ex d ia IIC T6
- Safety: IECEx: Ex d ia IIC T6, Gb
- Wireless: FCC Part 15, R&TTE directive (1999/5/EC)
- cCSAus: Class I, Division 1 Group A,B,C,D T6
- Certifications - Hazloc
- Class 1 Division 1 (ATEX Zone 1)
- Ingress Protection
- IP65
Electrical Specifications
- Electrical Connection
- 2.4 W
Material Specifications
- Housing Material
- Aluminum
Applications & Compatibility
- Application
- Fence Line Monitoring
- Oil and Gas Exploration
- Worker Exposure Monitoring
その他
- Industry
- Healthcare
概要
- Brand
- Honeywell - RAE Systems
- RAE
- Product Type
- RS232-IP Converter
Dimensions & Weight
- Weight range
- 3.5 g
- 7.7 lbs
- Overall Width
- 201 mm
- 7.9 in
- Overall Height
- 4.2 in
- Size
- L: 10.1 in W: 7.9 in H: 4.2 in
Technical Specifications
- Range
- 1000 ft (300m)
- Humidity Range
- 0 to 95% RH (Non-Condensing)
- 0 to 95% RH (Non-Condensing)
- Analog Inputs Included
- 12 to 28 VDC
- Wireless Enabled
- Yes
- Wireless Communication
- IEEE 802.15.4 ISM Band
- Number of Relay Outputs
- 5 SPDT relays
- Mounting
- Wall
Operating Characteristics
- Minimum Temperature
- -20°C
- -4°F
- Maximum Temperature
- 131°F
- 55°C
機能
- Alarm Included
- No
- Display Type
- 4 LEDs (Network, Alarm, Communication, Mode)
- Display Readout
- 4 LEDs (Network, Alarm, Communication, Mode)
- Features & Benefits
- 5 Internal SPDT Relays
- As a Remote Relay It can be Configured to Extend the Range of the Network and Increase Redundancy as an Additional Node
- Available as Stand-Alone Unit or as a Turn-Key Wireless Alarm Bar Solution
- Certified for Class I, Division 1 Hazardous Environments and with an Optional Alarm Bar with Two Xenon Strobes and a 110-Decibel Horn
- Continuously Powered by Standard 12 to 28 V DC Input
- Fence Line Monitoring
- IP65 Rated
- Mechanical Interface: 3/4 inch NPT Female with Pressure of 90 to 110 kPa
- Mounted and Pre-Wired with Two 5J Xenon Lights and a 110 dB Horn
- Oil and gas exploration
- Optional Alarm Bar with Two Xenon Strobes and 110-Decibel Horn
- Optional Internal Relays to Trigger Alarms or Process Controls
- RAEPoint can Provide Fast and Always-ON Access to Vital Monitor Data
- RAEPoint can Serve as a Stand-Alone, DC-Powered, Explosion-Proof Wireless Router for a Mesh Network
- Range can be Extended by Using Wireless Routers
- Requires D/C Power Source
- Separate Versions are Compatible with Either Fixed MeshGuard Detectors or Wireless Portable Detectors such as the MultiRAE and ToxiRAE Pro
- This versatile fixed-Head Wireless Device can Play a Variety of Roles in an Advanced Wireless Infrastructure
- Wireless Transmission Distance of 1000 ft (300m) Point-to-Point
- Worker Exposure
- Relay Included
- Yes
Standards & Certifications
- Standards
- ATEX: Ex II 2G, Ex d ia IIC T6
- Safety: IECEx: Ex d ia IIC T6, Gb
- Wireless: FCC Part 15, R&TTE directive (1999/5/EC)
- cCSAus: Class I, Division 1 Group A,B,C,D T6
- Certifications - Hazloc
- Class 1 Division 1 (ATEX Zone 1)
- Ingress Protection
- IP65
Electrical Specifications
- Electrical Connection
- 2.4 W
Material Specifications
- Housing Material
- Aluminum
Applications & Compatibility
- Application
- Fence Line Monitoring
- Oil and Gas Exploration
- Worker Exposure Monitoring
その他
- Industry
- Healthcare
- Brand : Honeywell - RAE Systems|RAE
- Weight range : 3.5 g|7.7 lbs
- Overall Width : 201 mm|7.9 in
- Overall Height : 4.2 in
- Range : 1000 ft (300m)
- Humidity Range : 0 to 95% RH (Non-Condensing)|0 to 95% RH (Non-Condensing)
- Minimum Temperature : -20°C|-4°F
- Maximum Temperature : 131°F|55°C
- Alarm Included : No
- Analog Inputs Included : 12 to 28 VDC
- Standards : ATEX: Ex II 2G, Ex d ia IIC T6|Safety: IECEx: Ex d ia IIC T6, Gb|Wireless: FCC Part 15, R&TTE directive (1999/5/EC)|cCSAus: Class I, Division 1 Group A,B,C,D T6
- Certifications - Hazloc : Class 1 Division 1 (ATEX Zone 1)
- Display Type : 4 LEDs (Network, Alarm, Communication, Mode)
- Display Readout : 4 LEDs (Network, Alarm, Communication, Mode)
- Features & Benefits : 5 Internal SPDT Relays|As a Remote Relay It can be Configured to Extend the Range of the Network and Increase Redundancy as an Additional Node|Available as Stand-Alone Unit or as a Turn-Key Wireless Alarm Bar Solution|Certified for Class I, Division 1 Hazardous Environments and with an Optional Alarm Bar with Two Xenon Strobes and a 110-Decibel Horn|Continuously Powered by Standard 12 to 28 V DC Input|Fence Line Monitoring|IP65 Rated|Mechanical Interface: 3/4 inch NPT Female with Pressure of 90 to 110 kPa|Mounted and Pre-Wired with Two 5J Xenon Lights and a 110 dB Horn|Oil and gas exploration|Optional Alarm Bar with Two Xenon Strobes and 110-Decibel Horn|Optional Internal Relays to Trigger Alarms or Process Controls|RAEPoint can Provide Fast and Always-ON Access to Vital Monitor Data|RAEPoint can Serve as a Stand-Alone, DC-Powered, Explosion-Proof Wireless Router for a Mesh Network|Range can be Extended by Using Wireless Routers|Requires D/C Power Source|Separate Versions are Compatible with Either Fixed MeshGuard Detectors or Wireless Portable Detectors such as the MultiRAE and ToxiRAE Pro|This versatile fixed-Head Wireless Device can Play a Variety of Roles in an Advanced Wireless Infrastructure|Wireless Transmission Distance of 1000 ft (300m) Point-to-Point|Worker Exposure
- Relay Included : Yes
- Wireless Enabled : Yes
- Wireless Communication : IEEE 802.15.4 ISM Band
- Number of Relay Outputs : 5 SPDT relays
- Mounting : Wall
- Electrical Connection : 2.4 W
- Size : L: 10.1 in W: 7.9 in H: 4.2 in
- Product Type : RS232-IP Converter
- Ingress Protection : IP65
- Industry : Healthcare
- Housing Material : Aluminum
- Application : Fence Line Monitoring|Oil and Gas Exploration|Worker Exposure Monitoring
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
データシート
認証
その他
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン