/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。
    Packaged Pressure
    Packaged Pressure

    Packaged Pressure

    Rugged, media-isolated, piezoresistive transducers with onboard ASIC-based signal conditioning that deliver fully calibrated, temperature-compensated pressure measurements across harsh environments.

    Honeywell packaged pressure sensors deliver precision pressure measurement through rugged, stainless steel-wetted construction and silicon piezoresistive sensing elements coupled with onboard ASICs for full calibration and temperature compensation. Designed for a variety of pressure types absolute, gage, and differential these sensors offer configurable electrical outputs and media-resistant ports, enabling them to function reliably in harsh, fluid-exposed industrial environments. Built to withstand demanding conditions, they are used in applications ranging from air compression and fluid pumping systems to factory automation, hydraulic networks, and heavy machinery control systems. By packaging the sensing die, conditioning, and calibration in one compact, rugged enclosure, these sensors dramatically simplify system design eliminating the need for external circuitry while enhancing reliability and reducing BOM complexity. Their configurability in pressure range, porting, and output style makes them excellent for high-volume and customized implementations in sectors like transportation pneumatics, oil & gas processing, pump and valve systems, HVAC controls, and alternative fuel equipment.

    Packaged Pressure
    Refine By
    Clear