/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    汎用手袋

    Thermal Knits

    Thermal Knits

    製品概要
    Honeywell thermal knits are offered in a variety of weights: materials: sizes and cuff and coating options.

    Features & Benefits:
    • Thermal knit gloves are manufactured with the same machinery as seamless knit gloves but with terry 'loops' incorporated into the knit to provide excellent insulation against extreme temperatures: and a high level of cut-resistance.
    • Seamless Thermal knits are offered in a variety of weights: materials: sizes and cuff and coating options for the ultimate in performance: comfort and fit.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list