/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    汎用手袋

    Pecfect Poly Skin (SELF-SERVICE PPE)

    Multi-purpose gloves Use : Handling of fine products in a dry or slightly greasy or soiled environment

    製品概要
    Polyamide knitted glove.
    Grey polyurethane coating on palm and tips of fingers.
    Length: 24 cm.
    Performance levels: category II - Intermediate risks.
    Gloves in compliance with the standards EN420 (Protection gloves general requirements), EN388 (gloves for the protection against mechanical risks).
    Resistances: 3 Abrasion, 1 Cut, 1 Tear, 1 Perforation.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list