/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    汎用手袋

    NorthFlex Light Task Plus II™

    NorthFlex Light Task Plus II™

    製品概要
    The NorthFlex Light Task Plus II™ is a series of 13g gloves with a bi-polymer coating; this bi-polymer coating blends the best properties of nitrile and PU (polyurethane) to provide a surface that is mechanically tough, grippy and flexible. The NorthFlex Light Task Plus II™ core is made with Dyneema® which offers good protection from cuts.
     
    Features & Benefits:
    • Bi-polymer coating is comfortable and lightweight for high tactile sensitivity and provides good abrasion and puncture resistance
    • Black and gray colors hide grime making this glove a great choice for dirty applications

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list