/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    汎用手袋

    Deep Blue Winter (SELF-SERVICE PPE)

    General handling gloves Use : Handling of oily or greasy parts in cold environment. Outdoor handling in wet environment.

    製品概要
    Polyamide knitted glove.
    Fully dipped blue foam nitrile coating.
    Fully Lined with a polar fleece.
    Self fastening system on the wrist.
    Length: 25cm.
    Performance levels: category II - Intermediate risks.
    Gloves in compliance with the standards EN420 (Protection gloves general requirements), EN388 (gloves for the protection against mechanical risks). Resistances: 4 Abrasion, 1 Cut, 2 Tear, 1 Perforation.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list