/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    耐切創手袋

    Top Dog™

    Top Dog™

    製品概要
    Top Dog gloves feature DuPont Kevlar fiber with a steel strand for excellent cut protection: and premium split leather palm.

    Features & Benefits:
    • KEVLAR brand fiber seamless construction which offers excellent cut and abrasion resistance.
    • A steel strand is added to the fiber strand to increase cut and abrasion resistance.
    • KEVLAR fiber will not degrade in temperatures up to 900°F (400° C).
    • Premium leather palm provides solid abrasion & puncture resistance and added durability and improved grip in wet and oily applications.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list