/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    耐切創手袋

    Resistop Long

    RECOMMENDATIONS Handling of sharp and abrasive objects as well as heavy, cold and hot objects (maximum 100°C). ADVANTAGES Economical alternative to para-aramid knitted gloves. Long cuff to protect the forearm.

    製品概要
    APPLICATIONS
    • Removing objects from the mould of up to 100°C.
    • Metal fittings operations (automotive industry).
    • Rubber industry.
    • Handling of glassware.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list