/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    耐切創手袋

    Perfect Fit - Aramid

    Perfect Fit - Aramid

    製品概要
    Seamless knit gloves of aramid fibers: such as DuPont Kevlar: have a fiber strength which is five times stronger than steel on an equal weight basis. Aramid fibers can withstand temperatures up to 900° F (480° C) without degrading and will not support a flame.

    Features & Benefits:
    • Perfect Fit - Aramid fiber gloves offer a wide range of cut-resistant: seamless knit gloves.
    • Several different style configurations are available to choose from to suit your specific application or hazard.
    • Gloves are available with coatings for added grip and abrasion resistance.
    • Different weight knit gloves available to assure proper cut protection: and fiber blends to increase fit and comfort.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list